Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Adapt a traditional desk for sit-stand ergonomics without modifying the entire work surface. Clamp this workstation to a flat surface up to 3 in. thick, and adjust the height of your monitor and keyboard.

  • Lever for smooth one-touch height adjustment
  • Max. height of monitor platform is 22 in. above work surface
  • Max. height of keyboard tray is 13.5 in. above work surface
  • Keyboard tray holds the largest, most popular models
  • Maximum weight capacity is 29 lb.
  • 5-year limited warranty

Overview

The WWSSDC Standing Desk-Clamp Workstation allows you to enjoy the benefits of standing for a portion of the day without modifying your entire work surface. Simply clamp the WWSSDC to the edge of a fixed-height desk or table from 1 to 3 inches thick. With a single touch, you can change the height of your monitor and keyboard to improve ergonomics, promote health and increase productivity.

To adjust the height of the WWSSDC, press the lever to raise or lower the pneumatic spring arm. The monitor platform and keyboard tray move together to provide smooth transitions between sitting and standing. Increase tension for heavier loads or decrease it for lighter items. The workstation remains stable at all heights. Maximum weight capacity is 29 pounds.

The WWSSDC base can be adjusted from front to back along the clamp plate in 2-inch increments to compensate for different desk depths. Minimum desk depth is 18.9 inches. Maximum desk depth is 31.5 inches.

Monitor platform is 23.6 x 15.7 inches and adjusts between 8.5 and 22 inches above the work surface. It’s sturdy enough to support a dual-arm display mount. Integrated cable management reduces cable clutter.

Keyboard tray is an oversized 23.6 x 11 inches to accommodate the largest, most popular models. The tray adjusts from desktop level up to 13.5 inches. In certain installations, the tray can be 3 inches below the work surface. The wrist rest is removable. Plugs are included to fill exposed mounting holes.

Features

One-Touch Height Adjustment for Sit-Stand Ergonomics
  • Lever raises or lowers pneumatic arm for smooth height adjustment
  • Monitor platform and keyboard tray move together for seamless sit-stand transitions
  • Use included hex key to increase or decrease tension according to load
  • Maximum weight capacity is 29 lb.

Clamp Mount Requires Minimal Desk Space
  • Clamps to a flat fixed-height work surface from 1 to 3 in. thick
  • Workstation base adjusts from front to back along the clamp plate in 2 in. increments
  • Minimum desk depth is 18.9 in.; maximum desk depth is 31.5 in.
  • Clamp depth is 3.35 in.
  • Provides stability at all workstation heights

Monitor Platform
  • 23.6 x 15.7 in. for flat-panel display, laptop or display mount
  • Adjusts between 8.5 and 22 in. above the work surface
  • Integrated cable management reduces cable clutter

Keyboard Tray
  • Extra-large 23.6 x 11 in. tray holds the largest, most popular models
  • Adjusts up to 13.5 in. above the work surface
  • Wrist rest is removable
  • Mounting hole plugs included

Package Includes

  • Lift mechanism
  • Monitor platform
  • Keyboard tray with wrist rest
  • Keyboard panel
  • Keyboard bracket
  • Clamp plate
  • Clamp bracket
  • Support bracket
  • Pressure plate
  • (2) M8 x 70.5 screws
  • (10) M6 x 8 screws
  • (2) M6 x 10 screws
  • (10) M6 x 12 screws
  • (2) M6 x 15 screws
  • (2) Hole plugs
  • Large hex key
  • Small hex key
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332196866
Device CompatibilityMonitor/HDTV; Computer; Laptop
PHYSICAL
ColorBlack
MotionFixed
Mounting LocationDesk Clamp
Maximum Weight Capacity (lbs.)29
Number of Displays1
Shipping Dimensions (hwd / in.)7.90 x 28.30 x 27.40
Shipping Weight (lbs.)42.70
Unit Dimensions (hwd / in.)22.700 x 15.700 x 23.600
Unit Weight (lbs.)39.00
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementYes
Tools NecessaryYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Supports up to 29 lbs.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Yes with an optional dual monitor display mount.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Surge Protectors

  Model Number Description
Protect It! 3-Outlet Desktop-Grommet Surge Protector, 10 ft. Cord, 900 Joules, 2 USB Charging Ports, RJ45, Black Housing TLP310DMUSB TLP310DMUSB Protect It! 3-Outlet Desktop-Grommet Surge Protector, 10 ft. Cord, 900 Joules, 2 USB Charging Ports, RJ45, Black Housing
3-Outlet Surge Protector with 2 USB Ports, 10 ft. (3.05 m) Cord - 510 Joules, Desk Clamp, White Housing TLP310USBCW TLP310USBCW 3-Outlet Surge Protector with 2 USB Ports, 10 ft. (3.05 m) Cord - 510 Joules, Desk Clamp, White Housing
Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing TLP310USBS TLP310USBS Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing
Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) TLP606DMUSB TLP606DMUSB Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total)

Audio Video Cables

  Model Number Description
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. P569-015-CERT P569-015-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft.

TV/Monitor Mounts

  Model Number Description
Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors DDR1327SFC DDR1327SFC Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

Accessories

  Model Number Description
AC/USB Charging Clip for Display Mounts DMACUSB DMACUSB AC/USB Charging Clip for Display Mounts

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.