Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 3/5/2025

Features

Rolling Workstation Lets You Enjoy the Benefits of Standing During Your Workday
Standing for part of the day can help increase metabolism, improve alertness and productivity, reduce fatigue and decrease the risk of repetitive stress injuries. This WorkWise™ mobile workstation on wheels has adjustable height to let you enjoy the benefits of better workspace ergonomics at home, school or the office.
Easily Adjust Workstation Height for Ease of Use
To adjust the height of the WWSSRDSTC, press the lever on the side of the monitor shelf. The monitor and keyboard shelves move together to provide smooth transitions between sitting and standing. The height adjustment also ensures the comfort of different users. The monitor shelf adjusts between 29.5 and 47.2 inches above the floor.
Take Your All-in-One Workstation Wherever You Need to Go
The four casters on this standing desk allow you to roll it from room to room, giving you the freedom to go where your work takes you. Because it has a smaller footprint than many popular computer desks, the WWSSRDSTC also fits well in home offices. When not in use, the workstation can be rolled into a secure area for storage. Two of the casters lock to keep the workstation in position while at rest. Use the included cable wrap to reduce cord clutter for a clean, professional look.
Keep Your Computer Hardware Organized on Convenient Shelves
This adjustable-height desk on wheels includes four shelves for holding a monitor, laptop, keyboard, printer, CPU or other peripherals. The monitor shelf supports up to 17.6 lb., and the oversized keyboard shelf supports up to 4.4 lb. The printer and CPU shelves support up to 22 lb. each. The CPU shelf’s width adjusts from 4.7 to 8.2 inches to accommodate a variety of form factors. Straps are included to secure a CPU or other component.

Package Includes

  • All WWSSRDSTC components (assembly required)
  • Assembly fasteners
  • Hex keys
  • Wrench
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332239402
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorBlack; Silver
Material of ConstructionMDF, Steel
Mounting LocationFloor
Number of Displays1
Shipping Dimensions (hwd / in.)9.00 x 23.80 x 31.30
Shipping Weight (lbs.)50.60
Unit Dimensions (hwd / in.)28.200 x 23.000 x 47.200
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Surge Protectors

  Model Number Description
Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing TLP310USBC TLP310USBC Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing
Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing TLP310USBS TLP310USBS Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing
Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) TLP606DMUSB TLP606DMUSB Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total)

Audio Video Cables

  Model Number Description
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. P569-015-CERT P569-015-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft.

TV/Monitor Mounts

  Model Number Description
Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors DDR1327SFC DDR1327SFC Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

Accessories

  Model Number Description
AC/USB Charging Clip for Display Mounts DMACUSB DMACUSB AC/USB Charging Clip for Display Mounts

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.