Network Closet Through-Wall Air Duct, Built-in Filter, Black
Part Number: SRCLOSETINTAKE
- Supplies fresh filtered air and circulates it in a small confined area to cool equipment
- Includes template for mounting between wall studs in your wiring closet
- Replaceable air filter helps keep dust away from your rack-mount components
- 2-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332240668 |
Accessory Type | Cooling Accessories |
COOLING
Cooling Type | Passive |
PHYSICAL
Shipping Dimensions (hwd / in.) | 10.80 x 15.90 x 20.40 |
Shipping Weight (lbs.) | 21.50 |
Unit Dimensions (hwd / in.) | 7.000 x 12.875 x 17.250 |
Unit Weight (lbs.) | 16.980 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Data Center & Server Rack Cooling
Model Number | Description | |
---|---|---|
![]() |
SRCLOSETFAN | Network Closet Exhaust Fan, 475 CFM, NEMA 5-15P Input, Black |
Documents & Downloads
Documentation
Product Literature
Product Images