Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 3/9/2022

WatchDog Service Monitoring / Reboot Software

Part Number:  WATCHDOGSW

WATCHDOGSW product image

Overview

Tripp Lite's award-winning WatchDog Software automatically reboots locked-up or poorly performing system service applications, helping ensure 100% availability and profitability for kiosks, web/email servers, security system computers and other remote, unattended systems. Set CPU- and memory-usage thresholds and monitor service performance in one application, fully compatible with most Tripp Lite UPS Systems.

For a complete protection and availability solution, purchase a Tripp Lite UPS System to use with WatchDog Software. The UPS System will safeguard connected equipment against downtime and damage due to blackouts, surges and other power problems. Another benefit of deploying a UPS System with WatchDog Software is the ability to reboot a completely locked system. WatchDog Software automatically directs PowerAlert Software (included FREE on the WatchDog Software CD-ROM) to reboot the computer and connected equipment by powering down and restarting the UPS System. WatchDog Software supports Windows NT, 2000 and XP Systems.

Features

  • Ensures 100% availability of remote, unattended systems (kiosks, web/email servers, security system CPUs and more) by monitoring and restarting locked-up or poorly performing services
  • Eliminates costly troubleshooting calls
  • Provides a complete protection and availability solution when used with a Tripp Lite UPS System
  • Service List Interface allows managers to select the services they want WatchDog Software to monitor
  • Configuration Interface allows managers to set CPU usage thresholds and query parameters for select services
  • Benchmarking Interface allows managers to collect and view service performance on an easy-to-read graph and proactively address recurrent problems
  • Supports Windows® NT, 2000 and XP systems

Package Includes

  • CD-ROM with WatchDog Software and PowerAlert Software
  • Installation instructions
  • Site licenses, if applicable (corresponding to the number of licenses ordered)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332119353
PHYSICAL
Shipping Weight (lbs.)1.00

Questions & Answers

Yes. When used in conjunction with our PowerAlert Software, WatchDog software can monitor multiple UPS Systems.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Each copy of WatchDogSW will work with one PC.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.