Wall-Mount Shelf for IT Equipment, 20 in. Wide, Up to 200 lb. (90 kg)
Part Number: SRWOSHELFSM
Organizes and stores IT equipment, such as routers and small switches, on the wall of your home office or network closet.
- Ideal alternative to a wall-mount rack enclosure
- Perforated shelf supports maximum equipment load up to 200 lb. (90 kg.)
- Keyhole mounting slots spaced 16 in. apart to match standard wall-stud placement
- Steel construction with smooth edges and rubber grommets for cable entry
- Designed for easy assembly using included hardware
- 5-year limited warranty
Features
The Ideal Alternative to a Wall-Mount Rack Cabinet
If you don’t have enough equipment to justify the expense of a rack enclosure or you don’t have the space for one in your home or office, the SRWOSHELFSM fills your needs. The heavy-duty steel unit mounts easily to the wall of your back office or closet and holds up to 200 pounds (90 kilograms) of equipment. It’s recommended for network equipment, including routers, small switches, media servers and other networking components.
Designed for Convenient Cable Management and Equipment Care
The steel surfaces are smooth and the edges are rounded to reduce wear on cable jackets. Open cutouts with rubber grommets on the two shelves permit easy cable feeds to streamline installation and reduce clutter. The vented shelf allows generous airflow to keep equipment cool and functioning at their best.
Easy to Install with the Included Hardware
Mounting screws are included for mounting the SRWOSHELFSM on a wall. Rear keyhole slots are spaced 16 inches apart to match standard wall-stud placement.
Specifications
OVERVIEW
UPC Code | 037332263001 |
Device Compatibility | Network Switch; Router |
Rack Type | Shelf |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Rack Height | 0U |
Rack Depth | Shallow |
Maximum Device Depth (in.) | 17.00 |
Unit Dimensions (hwd / in.) | 14.980 x 20.230 x 17.120 |
Unit Weight (lbs.) | 20.00 |
Weight Capacity - Stationary (lbs.) | 35.00 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Grounding Details | No |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Server Racks & Cabinets
Model Number | Description | |
---|---|---|
![]() |
SRWO12UHD | SmartRack 12U Heavy-Duty Flat-Pack Low-Profile Switch-Depth Wall-Mount 2-Post Open Frame Rack |
![]() |
SRWO16US | SmartRack 16U Wall-Mount 2-Post Open Frame Rack, Hinged Front, Heavy Duty |
![]() |
SRWO8UBRKT | 8U Wall-Mount Bracket for Small Switches and Patch Panels, Hinged |
![]() |
SRWOSHELFLG | Wall-Mount Double Shelf for IT Equipment, 20 in. Wide, Up to 250 lb. (113 kg) |
![]() |
SRWOSHELFSM | Wall-Mount Shelf for IT Equipment, 20 in. Wide, Up to 200 lb. (90 kg) |