Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Affixes compatible UPS systems to the wall
  • Includes bracket, hardware and hook-and-loop strap
  • 2-year limited warranty

Overview

Wall-mount bracket enables compatible UPS systems to attach to any wall or other vertical surface.

Features

  • Allows compatible UPS systems or battery packs to hang from wall or other sturdy surface
  • Compatible with UPS systems BCPERSONAL300, BCPERSONAL450, BCPRO600, BCPRO1050, BCPRO1400, INTERNETOFFICE500, INTERNETOFFICE700, OMNISMART300, OMNISMART350HG, OMNISMART450HG, OMNISMART500, OMNISMART700, OMNISMART1050, ONMISMART1400, OMNIVS800, OMNIVS1000, OMNIVS1500XL, SMART550USB, SMART700SER, SMART700HG, SMART750USB, SMART1050, SMART1200XLHG, SMART1500, SMART1500XL, TE600, TE1200 and other UPS systems that specify compatibility with this bracket

Package Includes

  • Wallmount Bracket and installation accessories (4 washers, 4 screws, 1 hook-and-loop safety strap)
  • Mounting instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332139306
Accessory TypeMounting Bracket
Accessory ClassUPS Accessories
PHYSICAL
Material of ConstructionMetal
Shipping Dimensions (hwd / in.)9.50 x 1.75 x 13.75
Shipping Weight (lbs.)6.80
Unit Dimensions (hwd / in.)0.000 x 9.100 x 13.500
Unit Weight (lbs.)6.80
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.