Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 5/27/2021

Overview

Tripp Lite's WWBASE-BK WorkWise™ Standing Desk Base lets you change the height of your workspace at the touch of a button. The DC linear actuator motor lifts or lowers a desk top at a speed of 1.5 inches per second. Base height adjusts from 23.5 to 49 inches in precise 0.1-inch increments for standing and sitting positions perfectly customized for your comfort.

The included control handset mounts beneath a desk top and connects to the motor. It features buttons for up/down movement and a digital readout that displays height in inches. You can create up to four convenient preset positions, making it easy to instantly adjust the WWBASE-BK to the perfect height for you, as well as the officemate who shares your workspace. You can also set upper and lower limits if you prefer a narrower range of heights.

The WWBASE-BK is made of steel with a black powder-coated finish. You can adjust its width between 42.5 and 72 inches to accommodate a variety of desk tops (sold separately). It perfectly matches the threaded mounting inserts on Tripp Lite WorkWise Desk Tops, including WWTOP48-BK, WWTOP48-ES, WWTOP60-BKC, WWTOP60-ESC, WWTOP60-WHC, WWTOP72-BK and WWTOP72-ES. Pre-installed leveling feet keep it stable on uneven floors. Includes a 10-ft. (3.05 m) power cord with two-prong plug that connects to a 120V AC outlet. Meets ANSI/BIFMA X5.5-2014 standards. Maximum load capacity of 365 lbs (165.6 kgs.) Assembles in less than 30 minutes.

Features

Precise Electric Height Adjustment
  • Height adjusts in precise 0.1 in. increments from 23.5 to 49 in.
  • Powerful DC linear actuator motor moves base legs 1.5 in. per second
  • Create up to 4 convenient preset positions for one-touch adjustment
  • Set programmable upper and lower height limits
  • 10-ft. (3.05 m) power cord with two-prong plug connects to 120V AC outlet

Control Handset
  • Digital readout displays height in inches
  • Up/down buttons adjust height with just a touch
  • Mounts beneath desk top

Width Adjusts to Fit a Variety of Desk Tops (Sold Separately)
  • Width adjusts from 42.5 to 72 in.
  • Base perfectly matches threaded mounting inserts on Tripp Lite WorkWise Desk Tops, including WWTOP48-BK, WWTOP48-ES, WWTOP60-BKC, WWTOP60-ESC, WWTOP60-WHC, WWTOP72-BK and WWTOP72-ES

Durable Construction
  • Made of steel with a black powder-coated finish
  • Pre-installed leveling feet for stability on uneven floors
  • Meets ANSI/BIFMA X5.5-2014 standards
  • Maximum load capacity of 365 lbs (165.6 kgs)
  • Assembles in less than 30 min.

Package Includes

WWBASE-BK (Base Only)
  • Control box
  • Handset
  • (2) Legs
  • (2) Feet
  • (2) Frame ends
  • (2) Center rails
  • (2) Side brackets
  • (8) M6 x 10 screws
  • (16) M6 x 14 screws
  • (4) M6 x 35 screws
  • (7) M5 x 20 wood screws
  • (2) M5 x 16 wood screws
  • (10) Cable clips
  • Hex key, 4 mm
  • AC power cord w/NEMA 1-15 plug, 10-ft. (3.05 m)
  • Male-to-female extension cable, 4.3-ft. (1.31 m)
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332196835
INPUT
Voltage Compatibility (VAC)120
Input Frequency60 Hz
PHYSICAL
ColorBlack
Maximum Weight Capacity (lbs.)365
Shipping Dimensions (hwd / in.)9.20 x 10.40 x 41.50
Shipping Weight (lbs.)65.00
Standing Desk Base ColorBlack
Unit Dimensions (hwd / in.)49.000 x 72.000 x 22.640
Unit Weight (lbs.)55
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)5-year limited warranty

Questions & Answers

Supports up to 365 lbs.
Was this information helpful? Yes No
Need more help? Contact Technical Support
No. The desk would be unstable with casters.
Was this information helpful? Yes No
Need more help? Contact Technical Support
5-year limited warranty in the U.S. & Canada only.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

UPS Battery Backup

  Model Number Description
OmniSmart 1500VA 810W 120V Line-Interactive UPS - 10 Outlets, AVR, USB, LCD, Tower OMNI1500LCDT OMNI1500LCDT OmniSmart 1500VA 810W 120V Line-Interactive UPS - 10 Outlets, AVR, USB, LCD, Tower

Surge Protectors

  Model Number Description
Isobar 6-Outlet Surge Protector, 6 ft. Cord with Right-Angle Plug, 3330 Joules, Diagnostic LEDs, Tel/Coax/Modem, Metal ISOBAR6DBS ISOBAR6DBS Isobar 6-Outlet Surge Protector, 6 ft. Cord with Right-Angle Plug, 3330 Joules, Diagnostic LEDs, Tel/Coax/Modem, Metal
Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) TLP606DMUSB TLP606DMUSB Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total)
Eco-Surge 7-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, Individually-Controlled TLP76MSG TLP76MSG Eco-Surge 7-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, Individually-Controlled

USB & Wireless Chargers

  Model Number Description
Portable Charger - USB-A, 5200mAh Power Bank, Lithium-Ion, LED Flashlight, Black UPB-05K2-1U UPB-05K2-1U Portable Charger - USB-A, 5200mAh Power Bank, Lithium-Ion, LED Flashlight, Black

KVM Switches

  Model Number Description
2-Port DisplayPort KVM Switch with Audio, Cables and USB 3.0 SuperSpeed Hub B004-DPUA2-K B004-DPUA2-K 2-Port DisplayPort KVM Switch with Audio, Cables and USB 3.0 SuperSpeed Hub
2-Port Compact USB KVM Switch with Audio and Cable B004-VUA2-K-R B004-VUA2-K-R 2-Port Compact USB KVM Switch with Audio and Cable

TV/Monitor Mounts

  Model Number Description
Full Motion Desk Mount for 13" to 27" Monitors - clamp and grommet DDR1327S DDR1327S Full Motion Desk Mount for 13" to 27" Monitors - clamp and grommet
Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors DDR1327SFC DDR1327SFC Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

Disk Drive Docks & Enclosures

  Model Number Description
USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station with Cloning for 2.5 in./3.5 in. HDD U339-002 U339-002 USB 3.0 SuperSpeed to Dual SATA External Hard Drive Docking Station with Cloning for 2.5 in./3.5 in. HDD

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.