Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

USB-A to RS232 (DB9) Serial Adapter Cable - (M/M), 5 ft. (1.52 m)

Part Number:  U209-000-R

Connect devices with a 9-pin RS-232 serial port, such as modems, digital cameras, PDAs and ISDN terminals, to the USB Type-A port on your computer or laptop.

  • 5-ft. (1.52 m) Length
  • No external power required
  • Compatible with Windows, Mac and Linux computers, and Android Tablets / Phones (See System Requirements for details)
  • Need drivers? Click on the Support Page link on the left
  • 3-year limited warranty

View Full Product Details

Have a Question?
Contact Us

Overview

The U209-000-R USB-to-Serial Adapter Cable allows you to connect a 9-pin RS-232 serial device to a computer or laptop with a USB Type-A port. It works with modems, digital cameras, PDAs, ISDN terminals and other devices with a serial port. The U209-000-R supports data transfer speeds up to 230 Kbps—twice as fast as a built-in serial port. No external power is required, and the compact 5-ft. (1.52 m) cable tucks away conveniently in your backpack or laptop bag for easy travelling. Doubled-shielded design with gold-plated contacts, tinned copper braid and aluminum Mylar foil shield eliminates crosstalk and reduces EMI/RFI interference. Compatible with Windows 2000, XP, Server 2003, Vista, 7, Server 2008, 8, 8.1, Server 2012, and 10; Mac OS X 10.6 through 10.12; and Linux Redhat 7.3, 8.0 and 9.0. Also works with Android tablets and smartphones with the addition of a USB Host Mode (OTG) cable.

Features

  • Connect a RS-232 Serial device to the USB port on your computer or Android tablet / phone
  • Compatible with Android tablets / phones with USB Host Mode (OTG) support and OS version 3.2 and above
  • Connectors: USB-A male/DB9 male
  • Portable design is ideal for use with a PDA or digital camera
  • Does not require external power
  • Supports data transfer rates up to 230 kbps
  • Premium double-shielded cable with tinned copper braid and aluminum Mylar foil shield that eliminates cross-talk and reduces EMI/RFI interference
  • Compatible with Windows, Mac and Linux computers, and Android Tablets / Phones (See System Requirements for details)
  • Prolific PL2303RA Chipset

System Requirements

  • Compatible with Windows 2000 up to 11
  • Compatible with Mac OS X 10.6 through 10.12
  • Compatible with Linux Redhat 7.3, 8.0 and 9.0 (Linux Kernel 2.4.31 and above already includes built-in drivers)
  • Compatible with Android Devices (Tablets with USB Host Mode (OTG) support and Android OS version 3.2 and above. Android Devices will require a USB Host Mode (OTG) cable (such as Tripp Lite's U052-06N) to connect the U209-000-R to the device.

Package Includes

  • U209-000-R USB-A to Serial Adapter (DB9) - (M/M), 5-ft. (1.52 m)
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332095640
TechnologySerial; USB
Host ConnectorUSB A (MALE)
PHYSICAL
ColorBlack
Material of ConstructionPVC
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Outer Diameter (OD)5.0 +/- 0.15
Cable Length (ft.)4.9
Shipping Weight (lbs.)0.24
Unit Dimensions (hwd / in.)4.92 x 1.21 x 0.49
Unit Packaging TypeBox
Unit Weight (lbs.)0.1984
ENVIRONMENTAL
Operating Temperature Range32 to 140F (0 to 60C)
Storage Temperature Range-4 to 176F (-20 to 80C)
Relative Humidity0 to 80% RH
CONNECTIONS
Number of Ports1
Side A - Connector 1USB A (MALE)
Side B - Connector 1DB9 (MALE)
Connector PlatingGold
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Driver RequiredNo
Remote Wakeup SupportNo
STANDARDS & COMPLIANCE
Product CertificationsEN 55024; EN 55032
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

The chipset for the U209-000-R is Prolific.
Was this information helpful? Yes No
Need more help? Contact Technical Support
The lowest baud rate that the U209-000-R supports is 300 bps.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Related Products

USB Cables

  Model Number Description
USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m) U024-006 U024-006 USB 2.0 Extension Cable (A M/F), 6 ft. (1.83 m)
USB 2.0 Extension Cable (A M/F), 10 ft. (3.05 m) U024-010 U024-010 USB 2.0 Extension Cable (A M/F), 10 ft. (3.05 m)

USB Adapters

  Model Number Description
Keyspan USB to Serial Adapter - USB-A Male to DB9 RS232 Male, 3 ft. (0.91 m), TAA USA-19HS USA-19HS Keyspan USB to Serial Adapter - USB-A Male to DB9 RS232 Male, 3 ft. (0.91 m), TAA

USB Extenders

  Model Number Description
USB 2.0 Active Extension Repeater Cable (A M/F), 16 ft. (4.88 m) U026-016 U026-016 USB 2.0 Active Extension Repeater Cable (A M/F), 16 ft. (4.88 m)

Computer & Storage

  Model Number Description
Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) P520-006 P520-006 Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m)
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.