Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Turns your MacBook Pro or Windows laptop into a 10-port workstation capable of transmitting 8K video.
  • Connects 2 displays at the same time for multitasking and increasing productivity via a Thunderbolt 3-enabled host
  • Transmits 8K video (7680 x 4320) @ 30 Hz to a single display for professional users
  • Can operate with Thunderbolt 3 or USB-C Multi-Function DisplayPort (MFDP) host
  • Supports Thunderbolt 3 speeds up to 40 Gbps between compatible devices
  • USB 3.2 Gen 2 data ports allow connection of flash drives and other peripherals
  • 3-year limited warranty

Features

Thunderbolt 3 Dock Turns Your MacBook Pro into a 10-Port 8K Workstation
This Thunderbolt 3 docking station dramatically expands the potential of your MacBook Pro or Windows laptop by adding 10 ports to its Thunderbolt 3 or USB-C MFDP port. Not only does the MTB3-DOCK-03 allow you to transmit 8K video to one display or 4K video to two displays, you can also add USB peripherals, record a podcast, connect to a Gigabit Ethernet network, charge your laptop and more, all at the same time.
Supports DisplayPort Alternate Mode for Transmitting Audio/Video Signals
By connecting the included Thunderbolt 3 cable to a source device that supports DisplayPort Alt Mode, you can output 4K video and digital audio to a compatible monitor, television or projector without installing special software drivers.
Thunderbolt 3 Supports Blisteringly Fast 40 Gbps Data Transfer Speeds
The included Thunderbolt 3 cable supports bidirectional speeds up to 40 Gbps, which is eight times faster than USB 3.0, four times faster than Thunderbolt 1 and twice as fast as Thunderbolt 2. With dual 20 Gbps channels moving data both directions at the same time, the MTB3-DOCK-03 is perfectly suited for 4K video streaming and editing on two monitors, as well as transferring large RAW video or CAD files. When connected to a host computer’s USB-C MFDP port, the cable supports 26.2 Gbps speeds (USB 3.2 Gen 2 10 Gbps + DisplayPort 1.4 8.1G x2 Lane)
DisplayPort Multi-Stream Transport (MST) Allows Connection of Multiple Displays
By connecting the included Thunderbolt 3 cable to a Thunderbolt source that supports DisplayPort MST Mode, you may connect two displays simultaneously (DP & USB-C) at resolutions of 8K (30 Hz) plus 4K (30 Hz) or both displays at 4K (60 Hz). This allows you to display the same image on both monitors, extend your host desktop across both with different windows open on each, or combine both into one large display as a video wall. Up to three total displays can be utilized if the dock is connected to a compatible laptop (DP + USB-C + Laptop screen).
Transmits Crystal-Clear 8K and 4K Video for Professional Editing and Digital Signage
Both the DisplayPort and Thunderbolt 3 video ports can achieve individual resolutions up to 8K (7680 x 4320) at 30 Hz, when used with a Thunderbolt 3-enabled source computer and Thunderbolt 3 cable. When used with an MFDP-enabled source computer, the DisplayPort connector’s maximum resolution is 4K (3840 x 2160) at 60 Hz, and the Thunderbolt port is reduced to USB 2.0 data transfer functionality only. The Thunderbolt 3 port also allows daisy-chaining up to six devices, including RAID memory and other storage devices.
USB Ports Connects Keyboards, Thumb Drives and Other USB Peripherals
Two USB-A hub ports and one USB-C port accept USB peripherals, such as flash drives, mice, keyboards, external hard drives and printers. All three support lightning-fast USB 3.2 Gen 2 data transfer rates up to 10 Gbps and are backward compatible with previous USB generations. The USB-C port supports USB charging up to 5V 1.5A. One USB-A port supports charging speeds up to 5V 1.5A. The other supports charging up to 5V 900mA.
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when no Wi-Fi is available or when a wired connection offers faster speeds. Connect using a UTP cable (sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Connects Stereo Audio Equipment for Recording and Playback
This Thunderbolt 3 docking station contains one 3.5 mm mini stereo jack, convenient for connecting speakers, headphones or a microphone to your workstation. You can listen to music or record the latest episode of your podcast.
Allows External Memory Access
The SD 4.0 memory card slots support Micro SD and SD cards for transferring data to and from your connected computer or laptop. Both slots may be used at the same time.
Included Thunderbolt 3 Cable Attaches in Either Direction
Unlike traditional USB cables that connect in only one direction, the reversible Thunderbolt 3 male connector plugs into its port in either direction for an instant connection every time.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play Thunderbolt 3 dock is specifically designed for use with the MacBook Pro or Windows laptop equipped with a Thunderbolt 3 port. Drivers are automatically downloaded and installed during the initial dock connection with the host computer (Note: the host must have administrative access for the drivers to install automatically. If this is not possible the drivers can be downloaded manually via the product's web page at tripplite.eaton.com). Simply plug the included power adapter into a standard AC outlet, and connect the included Thunderbolt 3 cable to your computer’s Thunderbolt 3 or USB-C MFDP port.

System Requirements

  • Source device with Thunderbolt 3 port that supports DisplayPort MST Mode or USB-C port that supports Multi-Function DisplayPort
  • Display device with Thunderbolt 3 or DisplayPort input

Package Includes

  • MTB3-DOCK-03 Thunderbolt 3 Dock, Dual Display
  • Thunderbolt 3 cable (M/M), 1.6 ft.
  • External power supply (Input: 100–240V, 50/60 Hz, 3.0A; Output: 20V 6A)
  • C13 to NEMA 5-15P Adapter, 4 ft.
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332250322
Product TypeDocking Station
TechnologyCat6; DisplayPort; Thunderbolt; USB 3.x
Country/RegionNorth America
Host ConnectorTHUNDERBOLT 3 (Type-C MALE)
VIDEO
Video InputTHUNDERBOLT 3 (Type-C FEMALE)
Video OutputDISPLAYPORT (FEMALE); THUNDERBOLT 3 (Type-C FEMALE)
Number of Monitors Supported2
Video PortsTHUNDERBOLT 3 (Type-C FEMALE); DISPLAYPORT (FEMALE)
Video Ports DetailsDisplayPort 1.4; Thunderbolt 3
Resolutions Supported

Thunderbolt 3 Host (with DisplayPort 1.4 Alt Mode):

Thunderbolt 3: 8K 30Hz (7680 x 4320); DisplayPort: 8K 30Hz (7680 x 4320) (Individually)

Thunderbolt 3: 8K 30Hz (7680 x 4320) + DisplayPort: 4K 30Hz (3840 x 2160) (Dual Output)

USB-C MFDP Host (with DisplayPort 1.4 Alt Mode):

Thunderbolt 3: No Video (USB 2.0 Data only); DisplayPort: 4K 60Hz (3840 x 2160) (Single Output Only)

USB-C MFDP Host (with DisplayPort 1.2 Alt Mode):

Thunderbolt 3: No Video (USB 2.0 Data only); DisplayPort: 4K 30Hz (3840 x 2160) (Single Output Only)

Max Supported Video Resolution7680 x 4320 (8K) @ 30 Hz (Thunderbolt 3); 3840 x 2160 (4K x 2K) @ 60 Hz (MFDP)
Extended ModeYes
Extended Mode Details

For Thunderbolt 3 Source:

1x DP (8K 30Hz) + 1x ThunderBolt 3 (4K 30Hz) via USB-C to C or USB-C to DP or USB-C to HDMI cable or adapter

For USB-C MFDP Source:

1x DP (4K 60Hz)
 
Note: If USB-C host supports DP 1.2 Alt Mode instead of DP 1.4 Alt Mode, the maximum resolution is 4K/30 Hz
Mirror ModeYes
Mirror Mode Details

For Thunderbolt 3 Source:

1x DP (8K 30Hz) + 1x ThunderBolt 3 (4K 30Hz) via USB-C to C or USB-C to DP or USB-C to HDMI cable or adapter

For USB-C MFDP Source:

1x DP (4K 60Hz)
 
Note: If USB-C host supports DP 1.2 Alt Mode instead of DP 1.4 Alt Mode, the maximum resolution is 4K/30 Hz
Max Supported Color Depth48-bit Deep Color
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionUnidirectional
DisplayPort Alt ModeYes
AUDIO
Audio Ports3.5MM (FEMALE)
Audio Ports Details
  • 3.5mm Combo Stereo Audio / Microphone Jack
  • Supports 8/16/22.05/24/32/44.1/48/96/176.4/192/384 KHz
  • Supports 16/24/32-Bit Sample Rate
  • Supports Auto-Detection and Auto-Switch between OMTP and CTIA
  • In order to extract sound the user must change the output sound manually in the sound setting of the source being used
DATA
Data Ports(2) THUNDERBOLT 3 (Type-C FEMALE); (2) USB A (FEMALE); (1) USB C (FEMALE)
Data Ports Details(2) USB-A - USB 3.2 Gen 2 (10 Gbps); (2) USB-C - ThunderBolt 3 (40 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps)
NETWORK
Network PortsRJ45 (FEMALE)
STORAGE
Card SlotsSD (FEMALE); MICRO SD (FEMALE)
Card Slots Details
  • Supports Secure Digital v.40 (SD 4.0) UHS-I (Ultra High Speed): SDR12 (12.5Mbyte/second)/SDR25 (25Mbyte/second)/SDR50 (50Mbyte/second)/SDR104 (104Mbyte/second)
  • Supports UHS-II: Full Duplex Mode and Half Duplex Mode (Up to 312MB/s data rate)
  • Both card readers can be used at the same time
INPUT
AC Power Adapter Plug(s)NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 3A
AC Power Adapter Output Specs (V / A)20V / 6A
AC Power Adapter Cord Length (ft.)4
AC Power Adapter Cord Length (m)1.2
Maximum Input Amps3.0
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
Power Source TypeAC Adapter with detachable power cord
AC AdapterInput: 100–240V, 50/60 Hz, 3.0A; Output: 20V, 6A
DC Barrel PlugOD: 4.5 x 0.6 x 10.5mm, Positive Pin, Negative Sleeve
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification60W
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsGreen (Power), Orange (Transmitting Data)
CHARGING
Number of Charging Ports5
Total Charging Watts60
Charging Port Type(2) THUNDERBOLT 3 (Type-C FEMALE); (2) USB A (FEMALE); (1) USB C (FEMALE)
Charging Ports Details
  • (2) Thunderbolt 3 ports: (1) Charges the host device with up to 60 Watts (5V/9V/15V/20V 3A); (1) Supports Thunderbolt 3 daisy chaining up to 6 levels with source capability of 15W (5V/3A)
  • (2) USB 3.2 Gen 2 Type-A ports. (1) USB-A port supports USB charging up to 5V 1.5A. (1) USB-A port up to 4.5W (5V/0.9A).
  • (1) USB 3.2 Gen 2 Type-C port which supports USB charging up to 7.5W (5V/1.5A).
Charging Ports / Amps(1) 0.9A; (2) 1.5A; (2) 3A
Compatible DevicesChromebook; Laptop; Portable Speaker; Smartphone; Tablet
PHYSICAL
ColorBlack; Gray
Material of ConstructionPC, ABS, Aluminum
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Outer Diameter (OD)4.4mm
Cable Length (ft.)1.64
Cable Length (in.)19.69
Total Number of Ports10
Shipping Dimensions (hwd / in.)2.44 x 9.72 x 6.85
Unit Dimensions (hwd / in.)0.670 x 3.150 x 5.790
Unit Packaging TypeBox
Unit Weight (lbs.)0.5952
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range32° to 158°F (0° to 70°C)
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5 to 90% RH, Non-condensing
Power Provided to Connected Device(s)USB-A 5V/1.5A (7.5W); USB-C 20V/3A (60W) to Host Computer
COMMUNICATIONS
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
CONNECTIONS
Number of Ports10
Ports1
Ports Detail

Connect to a Gigabit Ethernet network with user-supplied Cat6 cabling

Dock ConnectorsDISPLAYPORT, 2X THUNDERBOLT 3, USB-C CHARGING, RJ45 LAN, MICRO SD, SD, 3.5MM, 2X USB-A, USB-C
Side A - Connector 1(2) THUNDERBOLT 3 (Type-C FEMALE)
Side A - Connector 2DISPLAYPORT (FEMALE)
Side A - Connector 3RJ45 (FEMALE)
Side A - Connector 4THUNDERBOLT 3 (Type-C MALE)
Side A - Connector 5USB A (FEMALE)
Side B - Connector 2MICRO SD (FEMALE); SD (FEMALE)
Side B - Connector 33.5MM (FEMALE)
Side B - Connector 4(2) USB A (FEMALE); USB C (FEMALE)
Connector PlatingNickel
PORT EXPANSION
Daisy-chainable or CascadableSupports Thunderbolt 3 daisy chain up to 6 levels with up to 15 Watts (5V/3A)
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports3
USB SpecificationUSB 3.2 Gen 2 (Up to 10 Gbps)
Data Transfer Rate40 Gbps
MST Support  Yes
Ethernet SupportYes
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  Yes
Suspend Mode Support  No
Remote Wakeup SupportNo
SD Card SpecificationSD; Micro SD
Thunderbolt SpecificationThunderbolt 3 (up to 40Gbps short or active cables)
Displayport Specification1.4
HDCP Specification1.4; 2.2
Driver RequiredYes
Recommended Category CableCat5/Cat5e/Cat6 Cables
STANDARDS & COMPLIANCE
External Power Supply CertificationsCCC; CE; GS; PSE; TUV; UL; cUL
Product CertificationsNOM (Mexico)
Product ComplianceFCC (USA); WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) N201-006-BK N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m)

Audio Video Cables

  Model Number Description
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m) P580-003 P580-003 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 3 ft. (0.91 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m) P580-006 P580-006 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 6 ft. (1.83 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m) P580-010 P580-010 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 10 ft. (3.05 m)
DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m) P580-015 P580-015 DisplayPort Cable with Latching Connectors, 4K 60 Hz (M/M), Black, 15 ft. (4.57 m)

USB Cables

  Model Number Description
USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003-G2-5A U420-003-G2-5A USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, Thunderbolt 3 Compatible, 3 ft. (0.91 m)
USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-C03-G2-5A U420-C03-G2-5A USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Thunderbolt & Firewire

  Model Number Description
Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1M (3.28 ft.), Black MTB3-01M-5A-AB MTB3-01M-5A-AB Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 1M (3.28 ft.), Black
Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 2M (6.56 ft.), Black MTB3-02M-5A-AB MTB3-02M-5A-AB Thunderbolt 3 Active Cable (M/M) - 40 Gbps, 5A 100W Power Delivery, 4K/60 Hz, 2M (6.56 ft.), Black

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.