Part Number: SRSHELF2P1UTM
- Fixed Shelf, 1U Cantilever mount.
- 4 post rack compatible
- 12 inch shelf depth
- Cantilever shelf supports monitors and other equipment
- Cold rolled steel with black finish.
- Snap-in toolless mounting
- 5-year limited warranty
Overview
Fixed Shelf, 1U Cantilever mount, Cold rolled steel with black finish. Required mounting hardware included. Supports up to 30 lbs (13.6 kgs). Uses two shelves back to back to create a deep, fixed shelf in 2POST racks.
Specifications
OVERVIEW
UPC Code | 037332185532 |
Accessory Type | Rack Shelves |
Accessory Class | Rack Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 2.40 x 13.10 x 19.50 |
Shipping Weight (lbs.) | 4.00 |
Unit Dimensions (hwd / in.) | 1.750 x 19.000 x 12.000 |
Unit Weight (lbs.) | 3.5 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Videos
- Toolless-Mount Rack Shelves
https://tripplite.eaton.com/video/toolless-mount-rack-shelves/139920
Product Images