Part Number: TLP825
Safeguard your computer, printer, scanner, router, modem and other small home electronics against dangerous surges, spikes and line noise.
- 8 NEMA 5-15R outlets, including 3 for bulky transformers
- 1440-joule surge protection rating
- Filters out threatening EMI/RFI line noise
- 15A resettable circuit breaker prevents dangerous overloads
- 25 ft. AC power cord with right-angle NEMA 5-15P plug
- This product is covered by a Lifetime Limited Warranty (coverage details)
- $75,000 Ultimate Lifetime Insurance
Overview
Perfect for your home or office workstation, the TLP825 Protect It!® 8-Outlet Surge Protector features a surge protection rating of 1440 joules to defend your sensitive electronic components against even the strongest surges and spikes.
Because residential power outlets have three wires—hot line (H), neutral (N) and ground (G)—the TLP825 protects all three, covering the two protection modes: full normal mode (H-N) and common mode (N-G/H-G). It also filters out electromagnetic interference (EMI) and radio frequency interference (RFI) that can disrupt your electronics and inflict hardware damage or data loss.
Your devices plug into eight NEMA 5-15R outlets, three of which are widely spaced to accept bulky transformers without blocking adjacent outlets. Sliding safety covers block accidental contact with unused outlets. An integrated 15A circuit breaker protects all outlets and shuts down connected equipment in case of overload. The lighted on/off switch provides one-touch control over connected equipment. Diagnostic LEDs confirm your wall outlet is properly grounded and your connected equipment is protected.
The extra-long 25-foot (7.6-meter) AC power cord gives you flexibility to reach distant outlets, while its right-angle NEMA 5-15P plug allows furniture and equipment to be moved flush against the wall to save space in your workstation. Keyhole slots incorporated into the bottom panel provide convenient wall or desk mounting options for the light gray plastic housing.
Features
- Protects your computer, printer, scanner, router, modem and other small home electronics against even the strongest surges and spikes
- Recommended for any desktop, network or home electronics application requiring AC line protection
- Full normal mode (H-N) and common mode (N-G/H-G) line surge suppression
- Filters out disruptive EMI/RFI line noise that can cause equipment damage or data loss
- Exceeds IEEE 587 Category A and B surge suppression specifications
- 8 NEMA 5-15R AC outlets accept most computers and peripherals
- 3 widely spaced outlets accommodate bulky transformers without blocking other outlets
- Sliding safety covers block accidental contact with unused outlets
- Lighted on/off switch provides one-touch control over connected equipment
- Automatic shutoff permanently cuts power to outlets if protection circuit is incapacitated, preventing equipment damage and indicating replacement is required
- Diagnostic LEDs confirm grounding and protection status at a glance
- Conforms to current UL 1449 3rd Edition safety standards
- ABS fire retardant plastic case provides extra safety and durability
- Extra-long 25 ft. AC power cord reaches distant outlets
- Space-saving right-angle NEMA 5-15P plug allows furniture and equipment to move flush against the wall
- Keyhole slots on bottom panel provide convenient wall or desk mounting options
- $75,000 Ultimate Lifetime Insurance covers any connected components damaged by power surge (U.S., Canada and Puerto Rico only)
Specifications
OVERVIEW
| UPC Code | 037332138248 |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V (110-125V) |
| Input Plug Features | Right Angle (36D) |
| Input Cord Gauge Type | 14 gauge; SJT |
| Input Cord Gauge (AWG) | 14 |
| Voltage Compatibility (VAC) | 120 |
| Maximum Surge Amps | 84000 |
| Input Plug Type | NEMA 5-15P |
| Input Cord Details | SJT |
| Input Cord Length (ft.) | 25 |
| Right-Angle Plug | Yes |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Output (Watts) | 1800 |
| Output Receptacles | (8) 5-15R |
| Circuit Breaker (amps) | 15 |
| Transformer Accommodation | (6) Yes |
| Outlet Orientation | Single row of 5, plus a second row of 3 for transformer accommodation |
| Outlet Safety Covers Detail | Includes built-in sliding outlet safety covers |
USER INTERFACE, ALERTS & CONTROLS
| Diagnostic LED(s) | Yes |
| Switches | Combination AC circuit breaker and 2 position red illuminated on/off power switch |
| Diagnostic LED Details | Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status |
SURGE / NOISE SUPPRESSION
| AC Suppression Joule Rating | 1440 |
| AC Suppression Response Time | < 1 ns |
| Protection Modes | Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression |
| UL1449 Let Through Rating | 330/400/400 |
| EMI / RFI Filtering | Up to 40 dB |
| Automatic Shut-Off | Yes |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Material of Construction | Plastic |
| Power Cord Color | Gray |
| Housing Color | Gray |
| Mounting Holes or Slots | Yes |
| Slot or Hole Mount Measurement (Center to Center) | Distance between horizontal slots = 75 mm; Distance between vertical slots = 41.6 mm |
| Outlets Measurement (Center to Center) | Distance between standard outlets = 28.5mm; Distance between transformer outlets = 57mm |
| Receptacle Color | Gray |
| Shipping Dimensions (hwd / in.) | 12.40 x 4.10 x 5.20 |
| Shipping Weight (lbs.) | 3.70 |
| Unit Dimensions (hwd / in.) | 4.860 x 9.550 x 1.510 |
| Unit Weight (lbs.) | 3.46 |
| Input Cord Color | White |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 122°F (-10° to 50°C) |
| Operating Humidity Range | 10% to 90% RH |
| Storage Humidity Range | 5% to 95% RH |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 269.3 (Canada); CAN/CSA-C22.2 No. 308 (Canada); cUL Listed; NOM (Mexico); UL 1449; UL 1363; UL Listed |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
| Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $75,000 Ultimate Lifetime Insurance |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- 5 Questions to ask before buying a surge protector
https://tripplite.eaton.com/video/5-questions-to-ask-before-buying-a-surge-protector/998257 - TLP825 Protect It! Surge Protector
https://tripplite.eaton.com/video/tlp825-protect-it-surge-protector/52175
Product Images