Part Number: U444-06N-H4GUC3 New
Adds 4K HDMI, 10G USB hub ports, USB-C PD charging and Gigabit Ethernet ports to the USB-C or Thunderbolt 3 port on your MacBook or laptop.
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for heightened video quality
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Connects you to a wired Gigabit Ethernet network when Wi-Fi is weak or unavailable
- Power Delivery port provides 20V 5A (100W) output for charging connected host device
- USB 3.2 Gen 2 data ports transmit to external drives and connect peripherals at 10 Gbps
- 3-year limited warranty
Features
USB-C Adapter Turns Your USB-C or Thunderbolt 3 Device into a Multiport Workstation
This versatile 4K adapter adds multiple ports to the USB-C or Thunderbolt 3 port on your MacBook Pro or Windows laptop. The U444-06N-H4GUC3 allows you to transmit digital audio and 4K video to a large display, add a thumb drive or other USB peripheral, power and charge a PD Charging-compliant mobile device, and connect to a wired Gigabit Ethernet network simultaneously. It’s an ideal adapter for personal or business workspaces that frequently connect to thumb drives and other external data storage.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to an HDMI monitor, television or projector without installing special software drivers.
Transmits Crystal-Clear 4K Video with HDR and 4:4:4 Color
The U444-06N-H4GUC3 supports Ultra HD video resolutions up to 3840 x 2160 (4K x 2K) at 60 Hz when connected to a host computer that supports DisplayPort Alt Mode 1.4 and DSC. It supports HDR (High Dynamic Range), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.3 encryption allows you to stream 4K content with no complications. This adapter also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Connects USB Peripherals and Transfers Data at Fast USB 3.2 Gen 2 Speeds
Two high-end USB-A ports and one USB-C port accept USB peripherals, such as a flash drive, mouse or keyboard, and provide up to 5V 1.5A (7.5W) for charging and powering mobile devices. The ports transfer data at speeds up to 10 Gbps for quickly transferring large files between the host and external storage drives. The ports are backward compatible with previous USB generations, so you can continue using older peripherals while getting high-speed performance from new devices.
PD 3.0 Charging Port Charges High-Powered Devices via AC Wall Charger
The dedicated USB-C Power Delivery port provides power output up to 20V 5A (100W), which is more than sufficient for charging and powering most newer laptops. Connect the charging port to the device’s AC wall charger with a user-supplied USB-C cable rated to 100W charging.
Accesses a Wired Gigabit Ethernet Network
The RJ45 port offers access to a Gigabit Ethernet network when Wi-Fi is unavailable or when a wired connection offers faster speeds. Connect using a UTP cable (such as N201-Series Cat6 cables, sold separately), and enjoy true 10/100/1000 Mbps Ethernet speeds for fast data transfers.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play adapter is specifically designed for the MacBook, Google Chromebook Pixel and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software or external power. This adapter is backward compatible with 1080p displays, allowing you to use it with older equipment. Slightly smaller and thinner than most smartphones, the U444-06N-H4GUC3 fits into a pocket, purse or laptop bag for convenient connections on the go.
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode (DisplayPort 1.4 and DSC required for 4K @ 60 Hz resolutions)
- Display device with HDMI input
Package Includes
- U444-06N-H4GUC3 USB-C Multiport Adapter
- Installation Instructions
Specifications
OVERVIEW
UPC Code | 037332287458 |
Product Type | USB-C Multiport Adapter |
Device Compatibility | Amazon Kindle; Chromebook; Computer; Laptop; Monitor/HDTV; Phone; Printer; Projector; Tablet; Video Game System; Watch |
Technology | HDMI; USB 3.x |
Country/Region | Global |
Host Connector | USB C (MALE) |
VIDEO
Video Input | USB C (MALE) |
Video Output | HDMI (FEMALE) |
Number of Monitors Supported | 1 |
Video Ports | HDMI (FEMALE) |
Video Ports Details | HDCP 2.3 |
Resolutions Supported | 3840 x 2160 (4K x 2K) @ 60 Hz when connected to a host that supports DP 1.4 Alt Mode & DSC |
Supported Resolutions | 3840x2160 (4K) |
Max Supported Video Resolution | 3840 x 2160 (4K x 2K) @ 60 Hz |
Recommended Cabling | User-supplied HDMI cabling that supports at least 4K @ 60 Hz |
Extended Mode | Yes |
Extended Mode Details | Capable of extending a desktop to a connected HDMI display at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz when using compatible HDMI cabling and connecting from a host that supports DP 1.4 Alt Mode and DSC |
Mirror Mode | Yes |
Mirror Mode Details | Capable of mirroring video content to a connected HDMI display at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz when using compatible HDMI cabling and connecting from a host that supports DP 1.4 Alt Mode and DSC |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
EDID Support | Yes |
DisplayPort Alt Mode | Yes |
DSC Support | Yes |
DATA
Data Ports | (2) USB A (FEMALE); USB C (FEMALE) |
Data Ports Details | (2) USB-A - USB 3.2 Gen 2 (10 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps) |
NETWORK
Network Ports | RJ45 (FEMALE) |
Network Ports Details | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
INPUT
Built-In Cable Length (in.) | 6.69 |
Bus Powered | Yes |
BATTERY
Battery Charging (5V/1.5A Port) | Yes |
POWER
Power Source Type | Bus |
Power Consumption (Watts) | 100.00 |
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.0 |
CONNECTIONS
Number of Ports | 4 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | (2) USB C (FEMALE) |
Side B - Connector 3 | (2) USB A (FEMALE) |
Side B - Connector 4 | RJ45 (FEMALE) |
Connector Plating | Nickel |
Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Connected (White); Transferring Data (Orange) |
CHARGING
Number of Charging Ports | 2 |
Total Charging Amps | 5A |
Total Charging Watts | 100 |
Charging Port Type | (2) USB A (FEMALE); (2) USB C (FEMALE) |
Charging Ports | (1) USB-A: 0.9A; (1) USB-A: 5V 1.5A (7.5W); (1) USB-C: 100W (20V 5A) Power Delivery (PD 3.0); (1) USB-C: 5V 1.5A (7.5W) |
Charging Ports Details |
|
Charging Ports / Amps | 1.5A; 5A |
Charging Amps per Port | 1.5A; 5A |
PHYSICAL
Color | Black; Gray |
Material of Construction | Polycarbonate, ABS |
Cable Jacket Color | Black |
Cable Jacket Material | TPE |
Cable Outer Diameter (OD) | 4.3 mm |
Wire Gauge (AWG) | 34/24 |
Cable Length (ft.) | 0.557 |
Cable Length (in.) | 6.67 |
Total Number of Ports | 6 |
Shipping Dimensions (hwd / in.) | 0.91 x 5.51 x 3.94 |
Shipping Weight (lbs.) | 0.08 |
Unit Dimensions (hwd / in.) | 0.550 x 1.340 x 3.750 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.287 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 113°F (0° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10 to 85% RH (No Condensation) |
Storage Humidity Range | 5% to 90 % RH (No Condensation) |
Power Provided to Connected Device(s) | 100W |
COMMUNICATIONS
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
FEATURES & SPECIFICATIONS
Quick Charge Compliant | No |
USB Hub Ports | Yes |
Number of USB Hub Ports | 3 |
USB Specification | USB 3.2 Gen 2 (Up to 10 Gbps) |
Data Transfer Rate | (3) 10 Gbps |
Network Speed Support | 10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit) |
Ethernet Support | Yes |
UASP Support | No |
Auto MDIX Support | No |
Full Duplex Support | No |
Suspend Mode Support | No |
Remote Wakeup Support | No |
HDCP Specification | 2.3 |
Driver Required | No |
Recommended Category Cable | Cat6 UTP |
STANDARDS & COMPLIANCE
Product Certifications | EN 55032; EN 55035 |
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N201-003-BK | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) |
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-W01-100C1G | Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) |
USB Cables
Model Number | Description | |
---|---|---|
U420-C03-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U428-C03-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Declarations of Conformity
Product Images