Product Status Current Model Number: CSDXB32USB
32-Device USB Charging Station Cabinet with Sync for Smartphones, Wall Mount and Desktop Options, 230V, BS1363 to C13 Plug, Black
Warranty
Your product is still covered under warranty if it was purchased after 12/10/2022.
Create a Support Ticket
Register your product
Owner's manuals
Owner’s Manual USB Charging Station 16-Port Models (CSC Series)
Owner’s Manual 32-Port USB Charging Station for Smartphones (CSD Series)
Purchase a replacement
Documents & Downloads
Product Warranty
Product Warranty Period (Worldwide)
2-YEAR LIMITED WARRANTY
Eaton warrants this product, if used in accordance with all applicable instructions, to be free from original defects in material and workmanship for 2 years from the date of initial purchase. If the product should prove defective in material or workmanship within that period, Eaton will, subject to the foregoing terms and limitations, repair or replace the product, in its sole discretion, as your exclusive remedy for Eaton's breach of its limited warranty.
Questions & Answers
Parts & Accessories
USB Cables
Model Number | Description | |
---|---|---|
M100-10N-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m) | |
M100-10N-BK-10 | USB-A to Lightning Sync/Charge Cables (M/M) - MFi Certified, Black, 10 in. (0.25 m), Pack of 10 | |
U326-001-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) |
Accessories
Model Number | Description | |
---|---|---|
SRXFANWM | SmartRack Wall-Mount Roof Fan Kit - Dual 230V High-Performance Fans, 210 CFM, 3 ft. (0.91 m) Cord, C14 Input |