Product Status Current Model Number: A200-FF-IND
Rigid Industrial F-Type Adapter (M/F) - IP68, Black
Warranty
This product is covered by a Lifetime Limited Warranty (coverage details)Create a Support Ticket
Register your product
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty Period (Worldwide)
Questions & Answers
Parts & Accessories
Audio Video Cables
Model Number | Description | |
---|---|---|
A200-006 | RG59 Coax Cable with F-Type Connectors, 6 ft. (1.83 m) | |
A200-010-BNC | Rigid Industrial RF Coaxial Cable (M/M) - IP68, BNC Connectors, 10 ft. (3.1 m), Black | |
A200-010-IND | Rigid Industrial RF Coaxial Cable (M/M) - IP68, F-Type Connectors, 10 ft. (3.1 m), Black | |
A200-FF-BNC | Rigid Industrial BNC Adapter (M/F) - IP68, Black |
Server Racks & Cabinets
Model Number | Description | |
---|---|---|
SRIN4181810 | SmartRack Outdoor Industrial Enclosure with Lock - NEMA 4, Surface Mount, Metal Construction, 18 x 18 x 10 in., Gray | |
SRN3RG6U | SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Metal, Locking, Fan With Thermal Switch, 16.5 in. Depth, 6U, Gray |