Product Status Current Model Number: 744-A4313
Eaton Internal Replacement Battery Cartridge (RBC) for Select 9SX 2-3kVA, SU2200XLCD, and SU3000XLCD UPS Systems
Warranty
No warranty is available for this model
Create a Support Ticket
Create a Support Ticket
For immediate assistance, call 800‐356‐5737.
Register your product
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty
No warranty is available for this model
Questions & Answers
Parts & Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
9SX2000 | Eaton 9SX 2000VA 1800W 120V Online Double-Conversion UPS - 6 NEMA 5-20R, 1 L5-20R Outlets, Cybersecure Network Card Option, Extended Run, Tower | |
9SX2000G | Eaton 9SX 2000VA 1800W 208V Online Double-Conversion UPS - 8 C13 Outlets, Cybersecure Network Card Option, Extended Run, Tower | |
9SX3000 | Eaton 9SX 3000VA 2700W 120V Online Double-Conversion UPS - 4 NEMA 5-20R, 1 L5-30R Outlets, Cybersecure Network Card Option, Extended Run, Tower | |
9SX3000G | Eaton 9SX 3000VA 2700W 208V Online Double-Conversion UPS - 8 C13, 1 C19 Outlets, Cybersecure Network Card Option, Extended Run, Tower | |
9SX3000GL | Eaton 9SX 3000VA 2700W 208V Online Double-Conversion UPS - 2 NEMA 6-20R, 1 L6-30R, 2 L6-20R Outlets, Cybersecure Network Card Option, Extended Run, Tower | |
9SX3000HW | Eaton 9SX 3000VA 2700W 120V Online Double-Conversion UPS - Hardwired In/Out, Cybersecure Network Card Option, Extended Run, Tower | |
SU2200XLCD | SmartOnline 1960VA 1770W 120V Double-Conversion UPS - 7 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, Tower |