Part Number: SRCABLETRAY
- Safely routes cables across the top of an enclosure
- When cabinets are lined in a row, these trays create a dedicated path for cables
- Helps eliminate cable stress
- Organizes cables outside of SmartRack enclosure
- Toolless mounting on the SmartRack enclosure's top panel
- Grounding stud provided to allow tie-in to the enclosure and facility ground
- 5-year limited warranty
Overview
SmartRack® SRCABLETRAY safely routes cables across the top of an enclosure. When cabinets are lined in a row, these trays create a dedicated path for cables helping to eliminate cable stress. The SRCABLETRAY organizes cables outside of the SmartRack enclosure. It offers toolless mounting to the top of the rack panel. A grounding stud is provided to allow tie-in to the enclosure and the facility ground.
Features
- SmartRack SRCABLETRAY safely routes cables across the top of an enclosure
- When cabinets are lined in a row, these trays create a dedicated path for cables helping to eliminate cable stress
- The SRCABLETRAY organizes cables outside of the SmartRack enclosure
- It offers toolless mounting to the top of the rack panel and a grounding stud is provided to allow tie-in to the enclosure and the facility ground
Specifications
OVERVIEW
UPC Code | 037332140784 |
Accessory Type | Cable Management Accessories |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 4.80 x 12.30 x 21.80 |
Shipping Weight (lbs.) | 10.10 |
Unit Dimensions (hwd / in.) | 4.600 x 12.320 x 21.140 |
Unit Weight (lbs.) | 9 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Product Images