Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

SmartRack Rack Enclosure Extension Frame - Increases rack external & maximum mounting Deep

Part Number:  SREXTENDER

  • 25U, 42U, or 48U height-adjustable rack extension frame
  • Increase usable depth of standard rack enclosure by 8 inches
  • Allows easy integration of toolless mounting rails from standard enclosures
  • 5-year limited warranty
Have a Question?
Contact Us

Overview

SREXTENDER rack extension frame allows you to increase mounting depth of standard rack enclosure by 8-in. without replacing enclosure and reinstalling existing equipment. SREXTENDER is compatible with SmartRack 42U and 48U enclosures. Ideal for hosting, colocation, and server farm applications that experience rapid growth, requiring the installation of deep server chassis that can pack more processing power in each rack enclosure.

Features

  • 25U, 42U, or 48U height-adjustable rack extension frame
  • Increase usable depth of standard rack enclosure by 8 inches
  • Allows easy integration of cable management trays from standard enclosure
  • Textured powder coat finish
  • Top cable access opening can also accommodate up to 3U rack accessories
  • Simple installation of extension frame just by removing rear doors, attaching frame to existing rear hinges and attaching doors to extension frame

Specifications

OVERVIEW
UPC Code037332146533
Accessory TypeMounting Accessories
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)8.50 x 8.70 x 47.00
Shipping Weight (lbs.)50.00
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.