Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Passive airflow containment kit blocks vented panels of an EIA-standard 19 in. rack enclosure to prevent cool air from escaping and help connected equipment last longer and operate more efficiently.

  • 6 magnetic panels attach to vented rack doors and side panels
  • Traps cool air inside rack for maximum cooling efficiency
  • Seals tightly to eliminate hot spots that can harm equipment
  • Covers a standard 48U rack door perforation pattern
  • Compatible with all SmartRack enclosures
  • 5-year limited warranty

Overview

The SRCOOLMVKIT SmartRack® Magnetic Vinyl Kit consists of six panels that attach magnetically to the vented front door, rear door or side panel of your floor or wall-mount rack enclosure. By blocking perforated areas, cool air is trapped inside the rack cabinet, and hot spots that can damage connected equipment are eliminated. Operating at a cooler temperature allows your sensitive rack equipment to last longer and work more efficiently. With four 16.9 x 18.8-inch and two 16.9 x 5.2-inch magnetic vinyl panels, the SRCOOLMVKIT can cover an EIA-standard 19-inch 48U rack door perforation pattern. It is compatible with all SmartRack enclosures.

Features

Traps Cool Air Inside SmartRack Enclosure for Maximum Cooling Efficiency
  • 6 magnetic panels attach to vented rack doors and side panels
  • Blocks perforated areas to prevent cool air from escaping
  • Seals tightly to eliminate hot spots that can harm equipment
  • Covers up to a standard 48U rack door perforation pattern
  • Compatible with all SmartRack enclosures

Package Includes

  • (4) Magnetic vinyl panels, 16.9 x 18.8 in.
  • (2) Magnetic vinyl panels, 16.9 x 5.2 in.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332255037
Accessory TypeAirflow Management
Accessory ClassCooling Accessories
COOLING
Cooling TypePassive
PHYSICAL
Shipping Dimensions (hwd / in.)0.60 x 18.90 x 20.50
Shipping Weight (lbs.)7.00
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.