SmartRack Magnetic Door Switch Kit for front and rear doors; requires ENVIROSENSE, TLNETEM, E2MTHDI or E2MTDI
Part Number: SRSWITCH
- Magnetic door switch for monitoring cabinet access
- Sends notification through Tripp Lite PowerAlert, TLNET Supervisor or Tripp Lite PowerAlert Device Manager software
- Monitors the front and rear doors of a single cabinet
- Must be used with SNMPWEBCARD and ENVIROSENSE, with TLNETCARD and TLNETEM, or with WEBCARDLX and E2MTHDI, E2MTDI
- 5-year limited warranty
Overview
The SRSWITCH is designed to monitor rackmount enclosure door access and notify users when a door has been opened. The SRSWITCH must be used together with the following Tripp Lite accessories: SNMPWEBCARD and ENVIROSENSE, with TLNETCARD and TLNETEM, or with WEBCARDLX and E2MTHDI, E2MTDI (all available separately.)
Features
- Designed to monitor rackmount enclosure door access and notify users when a door has been opened
- Must be used together with the following Tripp Lite accessories: SNMPWEBCARD and ENVIROSENSE, with TLNETCARD and TLNETEM, or with WEBCARDLX and E2MTHDI, E2MTDI (all available separately)
Specifications
OVERVIEW
UPC Code | 037332144775 |
Accessory Type | Door Switch Kit |
Accessory Class | Rack Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 0.90 x 2.68 x 4.41 |
Shipping Weight (lbs.) | 0.20 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Case Studies
Product Images