Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

SmartRack Enclosure Filter Kit

Part Number:  SRFILTER

Having an issue with dust and particle build-up inside your rack enclosure? The SRFILTER is the answer. The filter is easily installed (and replaceable) on the inside of the door in our standard 25U to 48U enclosures.

  • Prevents dust and particle buildup on equipment installed in standard SmartRack enclosure
  • Facilitates hot-aisle / cold-aisle data center configurations
  • Fully compatible with 25U, 42U, 45U and 48U SmartRack Enclosures
Have a Question?
Contact Us

Overview

The SRFILTER comes prefabricated and ready to install in standard 48U rack enclosures on the inside of the door. Vertical hook-and-loop strips will need to be trimmed accordingly to accommodate 45U, 42U and 25U enclosures. When a filter becomes dirty or worn from use, be sure to replace it. The pieces can remain attached to the door with no need for replacement.

Features

  • Prevents dust and particle buildup on equipment installed in standard SmartRack enclosure
  • Facilitates hot-aisle / cold-aisle data center configurations
  • Comes ready to install in our standard 48U racks
  • Vertical hook-and-loop strips must be trimmed accordingly to accommodate 45U, 42U and 25U enclosures

System Requirements

Standard 25U-48U Tripp Lite Rack Enclosures

Package Includes

  • 20" (l) x 1.5" (w) horizontal hook-and-loop strips (3 pieces)
  • 40" (l) x 1.5" (w) vertical hook-and-loop strips (4 pieces)
  • 7/8" diameter circular hook-and-loop pieces (12 pieces)
  • Filter (1 piece)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332148872
Accessory TypeFilter Kit
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)4.00 x 10.90 x 15.40
Shipping Weight (lbs.)1.80
Unit Dimensions (hwd / in.)6.500 x 20.000 x 6.500
Unit Weight (lbs.)2
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Not applicable

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.