Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

SmartRack Drip Resistant Roof

Part Number:  SRPAGODAROOF

  • Drip resistant roof
  • Use with standard width (600mm) and depth (1050mm) Racks (25U, 42U, 45U and 48U)
  • 5-year limited warranty
Have a Question?
Contact Us

Overview

The SmartRack® SRPAGODAROOF is the ideal safety accessory for rack enclosures. SPAGODAROOF is a drip-resistant roof that fits all standard width (600 mm) and depth (1050 mm) racks (25U, 42U, 45U and 48U). It is designed to keep water and debris from falling directly into the rack in the event of a ceiling leak.

Features

  • Drip resistant roof fits all standard width (600mm) and depth (1050mm) racks (25U, 42U, 45U and 48U)
  • Designed to keep water and debris from falling directly into the rack in the event of a ceiling leak

Package Includes

  • Contains one drip resistant roof
RoHS compliant

Specifications

OVERVIEW
UPC Code037332175915
Accessory TypeMounting Accessories
Accessory ClassRack Accessories
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)29.50 x 7.50 x 49.50
Shipping Weight (lbs.)25.00
Unit Dimensions (hwd / in.)23.600 x 3.000 x 43.800
Unit Weight (lbs.)22
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.