SmartRack Anti-Tip Stabilizing Plate Kit - Provides extra stability for standalone enclosures
Part Number: SRSTABILIZE
- Anti-tip stabilizer plate for 25/42/45/48U cabinets
- Front stabilizer brace helps prevent rack tipping
- Anti-tip stabilizer plate is flush with floor
- Can be secured to floor with user-supplied bolts
- Cold rolled steel with black finish
- 5-year limited warranty
Overview
Tripp Lite's SmartRack SRSTABILIZE is an anti-tip stabilizer plate for 25, 42, 45 and 48U rack enclosure cabinets. This anti-tip stabilizing plate kit provides extra stability for standalone enclosures. The front stabilizer brace is flush with the floor and helps prevent the rack from tipping. SRSTABILIZE can be secured to the floor with user-supplied bolts.
Features
- SRSTABILIZE is an anti-tip stabilizer plate for 25, 42, 45 and 48U rack enclosure cabinets
- Provides extra stability for standalone enclosures
- The front stabilizer brace is flush with the floor and helps prevent the rack from tipping
- Can be secured to the floor with user-supplied bolts
Specifications
OVERVIEW
UPC Code | 037332144591 |
Accessory Type | Rackmount Kit |
Accessory Class | Rack Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 4.80 x 10.70 x 28.75 |
Shipping Weight (lbs.) | 15.40 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Images