Part Number: BP72RT2UTAA New TAA
Provides extended runtime for compatible UPS systems in education, healthcare, military, government and other network applications requiring TAA compliance.
- Connects to select SmartOnline® UPS systems to add critical runtime
- Includes heavy-gauge battery cabling with high-current 72V DC connectors
- Daisy-chain connector supports additional battery packs for even longer runtime
- Supports 2U rack mounting or upright tower installation with UPS system's accessories
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
Backup Battery Module Gives Your Compatible UPS System Extended Runtime
The valve-regulated lead-acid (VRLA) BP72RT2UTAA offers extended battery runtime when used in conjunction with SU2200RTXLCD2UTAA or SU3000RTXLCD2UTAA SmartOnline UPS systems. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.
Versatile Installation Options
You can mount the BP72RT2UTAA in 2U of space in an EIA-standard 19-inch rack using the included 4-post rail kit or an optional 2-post rail kit (RK2PC, sold separately). You can also adapt it for tower installation using the UPS system’s support stands.
TAA-Compliant for GSA Schedule Purchases
The BP72RT2UTAA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
Compatible only with SU2200RTXLCD2UTAA and SU3000RTXLCD2UTAA SmartOnline UPS systems
Package Includes
- 72V Extended Battery Module
- External battery cable
- Rack-mounting hardware
- Quick start guide
Specifications
OVERVIEW
UPC Code | 786689875749 |
INPUT
Input Phase | Single-Phase |
UPS Input Cord Length (ft.) | 1 |
Input Cord Details | 15.7 in. connector cord |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Expandable Runtime | Yes |
DC System Voltage (VDC) | 72 |
Replacement Battery Cartridge | 744-A3121 |
Battery Replacement Description | Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges. |
UPS Connection | UPS specific DC connector |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 2U |
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( RK2PC ) |
Minimum Required Rack Depth (inches) | 27 |
Shipping Dimensions (hwd / in.) | 9.40 x 22.80 x 30.30 |
Unit Dimensions (hwd / in.) | 3.410 x 17.330 x 23.820 |
Unit Weight (lbs.) | 86.4 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 0-96% non-condensing |
STANDARDS & COMPLIANCE
Product Certifications | UL 1778; cTUVus |
Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Extended Service Plans | ADVANCED DEPOT EXCHANGE
5-YEAR ON-SITE PLAN (US ONLY)
|
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
SU2200RTXLCD2UTAA | SmartOnline 2000VA 1800W 120V Double-Conversion Sine Wave UPS - 7 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower, TAA | |
SU3000RTXLCD2UTAA | SmartOnline 3000VA 2700W 120V Double-Conversion Sine Wave UPS - 7 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower, TAA |
Accessories
Model Number | Description | |
---|---|---|
RK2PC | 2-Post Rack-Mount Installation Kit for Select UPS Systems |
Documents & Downloads
Documentation
Product Literature
Product Images