Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

HDMI 8K splitter transmits 8K video and audio from one HDMI source to 4 HDMI displays at the same time.

  • Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) with High Dynamic Range (HDR10+)
  • Multi-resolution function allows combination of different display resolutions at once
  • Includes 4 international plug adapters to allow use of the splitter around the world
  • Plug-and-play operation: no software required means easy, immediate installation
  • 1-year limited warranty

Features

8K HDMI Splitter Transmits 8K Video + Audio to 4 HDMI Displays at the Same Time
Recommended for home theaters or short-distance digital signage applications in classrooms, offices, restaurants, bars, hotels and trade shows, this Ultra High Definition (UHD) HDMI splitter is quick and easy to install. It connects to an HDMI source device, such as a laptop or Blu-ray player, and transmits an 8K audio/video signal to four HDMI monitors, projectors or televisions simultaneously. Multi-resolution output allows video content to be presented at the optimal resolution for each display’s capabilities.

Transmits 8K Video with HDR10+ and 4:4:4 Color
The B118-004-8K supports Ultra HD 8K resolutions up to 7680 x 4320 at 60 Hz with 36-bit Deep Color (12 bits per channel), as well as DTS-HD, Dolby TrueHD, Dolby Digital Plus and LPCM 7.1-channel surround sound. Place the splitter up to 10 feet from an HDMI source and up to 15 feet from a connected monitor for a maximum distance of nearly 25 feet from source to display. High Dynamic Range (HDR10+) provides a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 8K display. HDCP 2.3 encryption allows you to stream 8K content with no loss in resolution. This splitter also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or for using your HDTV as a PC monitor.

Multi-Resolution Support Allows Mixing and Matching of Displays of Different Resolutions
Say you have a brand new 8K/60 Hz HDTV in the living room, but want to also connect your Blu-ray player or media server to the older 1080p TV in the kitchen and the 4K/60 Hz monitor in your home office. The B118-004-8K is backward compatible with 4K and 1080p resolutions via automatic switching, allowing each connected display to show video at its maximum resolution without affecting the other outputs.

Ready to Use Right Out of the Package
The plug-and-play HDMI splitter requires no software to download and install. User-supplied HDMI cables (such as P568-Series, sold separately) connect the splitter to both the source and displays. The included external power supply comes with four international plug adapters that allow you to use the B118-004-8K around the world.

System Requirements

  • Source device with HDMI output (media server, Blu-ray player, satellite/cable box)
  • Display devices with HDMI input (HDTV, projector, monitor)

Package Includes

  • B118-004-8K 4-Port HDMI Splitter
  • External power supply (Input: 100–240V, 50/60 Hz, 0.2A; Output: 5V 1A)
  • (4) International plug adapters (North America, Europe, U.K., Australia)
  • Installation instructions
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332290007
Product TypeSplitter
TechnologyHDMI
Host ConnectorHDMI (FEMALE)
VIDEO
Max Supported Video Resolution7680 x 2160 (8K) @ 60Hz
Max Supported Color Depth12-bit
HDR SupportYes
3D Video SupportedYes
Chroma Sub Sampling4:2:0; 4:2:2; 4:4:4
EDID SupportYes
DSC SupportYes
AUDIO
Audio Specification7.1 ch LPCM, AC3, DTS, Bit Depth up to 24bits, Sample rate up to 192Khz
INPUT
AC Power Adapter Plug(s)AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.35A
AC Power Adapter Output Specs (V / A)5V / 2A
AC Power Adapter Cord Length (ft.)4.5
AC Power Adapter Cord Length (m)1.37
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Input Frequency50/60Hz
POWER
Power Source TypeAC Adapter
Power Over Cable (PoC) SupportNo
AC AdapterInput: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A, 4.5 ft
Power Consumption (Watts)10.00
CONNECTIONS
Number of Ports4
Side A - Connector 1HDMI (FEMALE)
Side B - Connector 1(4) HDMI (FEMALE)
Input x Output1 x 4
Daisy-chainable / CascadableNo
USER INTERFACE, ALERTS & CONTROLS
LED Indicators(x4) Orange (Monitor Signal); (x1) Green (Power)
PHYSICAL
ColorBlack
Material of ConstructionSECC (cold-rolled steel with zinc coating)
Included Mounting AccessoriesSurface mount brackets
Form Factor/Mounting OptionsBox; Wall-mount
Shipping Dimensions (hwd / in.)2.16 x 6.45 x 8.42
Shipping Weight (lbs.)1.54
Unit Dimensions (hwd / in.)1.170 x 4.960 x 3.940
Unit Dimensions (in.)5.04 x 3.94 x 1.17
Unit Weight (lbs.)1.54
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0 -85%, Non-Condensing.
COMMUNICATIONS
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Integrated/Removable CableNo
Multi-Resolution SupportNo
HDCP Specification1.4; 2.2; 2.3
Driver RequiredNo
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; UL; cUL
Product ComplianceCE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft. P568-003-8K6 P568-003-8K6 8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 3 ft.
8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft. P568-006-8K6 P568-006-8K6 8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 6 ft.
8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 10 ft. P568-010-8K6 P568-010-8K6 8K HDMI Cable (M/M) - 8K 60 Hz, Dynamic HDR, 4:4:4, HDCP 2.2, Black, 10 ft.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.