Safe-IT Adjustable-Height Sit-Stand Desktop Workstation, Antimicrobial Protection
Part Number: WWSSDTAM
Height-adjustable workstation with antimicrobial protection provides space-saving convenience and ergonomic comfort while sitting or standing.
- Height adjusts from 6.3 to 17.5 in. to help you find your ideal working position
- Easy one-touch paddle allows smooth transition from sitting to standing in seconds
- Large 23.6 x 15.7 in. rectangular surface supports monitor and other items up to 29 lb.
- Generously sized keyboard tray fits the largest and most popular keyboard models
- Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
- 5-year limited warranty
Features
Height-Adjustable Workstation Lets You Move from Sitting to Standing in Just Seconds
This Safe-IT™ workstation converts your fixed-height desk into a sit-stand workstation. The WWSSDTAM rests on a flat work surface and rises or lowers to your perfect height with a single touch. By alternating between sitting and standing throughout the day, you can improve your workspace’s ergonomics without making any permanent changes to the existing surface.
Easy One-Touch Height Adjustment Helps You Find Your Sweet Spot
A simple press of the paddle raises or lowers the pneumatic spring arm for easy adjustment. The monitor platform and keyboard tray move together to provide smooth transitions between sitting and standing. Tension can be adjusted according to load (more tension for heavier loads, less tension for lighter items). The monitor platform adjusts between 6.3 and 17.5 inches (16 and 44.5 centimeters) above the work surface.
Large Work Surface Provides Plenty of Room for Your Work Accessories
The surface measures 23.6 x 15.7 inches (60 x 40 centimeters) to hold your monitor, smartphone, USB hub and almost anything else you may need to accomplish your day’s tasks. Maximum weight capacity is 29 pounds (13.1 kilograms). The keyboard tray measures 8.5 x 26 inches (21.5 x 66 centimeters), which allows plenty of space for the largest and most popular keyboard models. The low-profile workstation blends into any décor and looks great on your work surface.
Antimicrobial Protection Helps Provide a Safer, Cleaner and Healthier Work Environment
The WWSSDTAM features antimicrobial protection that helps resist the growth of bacteria, viruses, fungi, mold and mildew.
Specifications
OVERVIEW
UPC Code | 037332265739 |
Device Compatibility | Monitor/HDTV; Computer; Laptop |
PHYSICAL
Color | Black |
Mounting Location | Desktop |
Maximum Weight Capacity (lbs.) | 29 |
Number of Displays | 1 |
Unit Dimensions (hwd / in.) | 17.500 x 23.600 x 24.200 |
Unit Weight (lbs.) | 44.9 |
FEATURES & SPECIFICATIONS
Antimicrobial | Yes |
Cord Management | No |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |