Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Mobile standing desk transforms your workspace into a portable, ergonomic working environment you can roll anywhere.
  • Promotes wellness through alternating between sitting and standing throughout the day 
  • Height adjustable from 32–49 in. to let you match your own comfort level
  • 4 locking casters allow you to roll your entire workstation from room to room
  • 4 shelves for monitor, printer and other essential devices support up to 33 lb. each
  • Standing desk on wheels is recommended for school, office or home use
  • 5-year limited warranty

Features

Rolling Workstation Lets You Enjoy the Benefits of Standing During Your Workday
This mobile workstation desk on wheels lets you enjoy the benefits of better workspace ergonomics. Standing for part of the day can help increase metabolism, improve alertness and productivity, reduce fatigue and decrease the risk of repetitive stress injuries. Recommended for home, school or office use, the WWSSRC adjusts in height from 32 to 49 inches, allowing you to customize it to your comfort level.
Take Your Work Wherever You Need to Go
This standing desk rests on four heavy-duty locking casters that allow you to roll the unit from room to room. Ideal for transporting a lesson plan from one classroom to the next or updating medical histories in a clinic filled with examination rooms, the WWSSRC allows you to go where the work takes you. Because it takes up less space than many popular computer desks, the WWSSRC is also ideal for small home offices.
Convenient Shelves Keep Your Work Hardware Organized
This adjustable-height desk on wheels includes four platforms for holding a monitor, laptop, keyboard, CPU, printer, PDU, audio speakers or any other device needed for day-to-day operation. Each shelf supports up to 33 pounds.

Package Includes

  • WWSSRC Rolling Standing Desk/Workstation on Wheels
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332224880
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorBlack; Silver
Material of ConstructionMDF, Steel
Mounting LocationFloor
Maximum Weight Capacity (lbs.)33
Number of Displays1
Shipping Dimensions (hwd / in.)3.90 x 30.00 x 37.00
Shipping Weight (lbs.)46.10
Unit Dimensions (hwd / in.)27.600 x 29.500 x 3.690
Unit Weight (lbs.)40.1
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Accessories

Surge Protectors

  Model Number Description
Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing TLP310USBC TLP310USBC Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing
Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing TLP310USBS TLP310USBS Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing
Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) TLP606DMUSB TLP606DMUSB Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total)

Audio Video Cables

  Model Number Description
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. P569-003-CERT P569-003-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. P569-006-CERT P569-006-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft.
4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. P569-015-CERT P569-015-CERT 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft.

Accessories

  Model Number Description
AC/USB Charging Clip for Display Mounts DMACUSB DMACUSB AC/USB Charging Clip for Display Mounts

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.