Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Provides signal patching and balanced line applications for AV signal transmission in manufacturing, warehouse and other industrial settings.

  • 75 ohm RG-6 cabling for low-level signal patching and balanced line applications
  • IP68-rated hoods endure immersion in water during harsh weather/industrial conditions
  • Nickel connectors with gold contacts resist corrosion that can weaken the signal
  • Polarized interface ensures proper mating of locking F-type connectors
  • For AV transmission in manufacturing, warehousing and outdoor environments

Features

Coaxial Cabling for Plant Floors and Harsh Outdoor Environments
This rigid industrial coax cable (M/M) is ideal for signal patching and balanced line applications for audiovisual transmission in harsh environments. The A200-010-IND is designed for indoor or outdoor use wherever heavy vibrations, water and dust are present, including industrial plants, warehouses and other manufacturing settings.

IP68 Rating Denotes Resistance to Dust and Water
The hoods’ IP68 rating means the A200-010-IND is not only 100% protected against dust, but also able to endure immersion in 1.5 meters of water for up to 60 minutes with no damage or decline in performance, keeping the cable safe in storms and other foul weather. The F-type connectors lock into place to ensure your AV connection remains stable and secure.

High-Quality Components
The A200-010-IND is recommended for transmitting high-definition television signals from cable/satellite boxes. Molded nickel-plated connectors with gold-plated contacts provide maximum conductivity and minimum data loss to guarantee a clear transmission free of interference.

Package Includes

A200-010-IND Rigid Industrial RF Coaxial Cable, F-Type, 10 ft. (3.1 m), Black

RoHS compliant

Specifications

OVERVIEW
UPC Code037332287052
TechnologyCoax
Cable Type  Passive
VIDEO
HDR SupportNo
3D Video SupportedNo
CONNECTIONS
Side A - Connector 1F-TYPE (MALE) THREADED COAX
Side B - Connector 1F-TYPE (MALE) THREADED COAX
Connector PlatingNickel
Contact Plating  Gold
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingFT2
Cable Outer Diameter (OD)6.9MM
Wire Gauge (AWG)18
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)10.00 x 8.00 x 0.50
Unit Dimensions (hwd / in.)10.000 x 8.000 x 0.500
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Relative Humidity10% TO 90% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
Integrated/Removable CableNo
MST Support  No
IP68 Rated  Yes
OhmsNo
Integral Strain ReliefNo
Impedance-Matched Twisted-Pair ConstructionNo
Scaler FunctionNo
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Audio Video Cables

  Model Number Description
RG59 Coax Cable with F-Type Connectors, 6 ft. (1.83 m) A200-006 A200-006 RG59 Coax Cable with F-Type Connectors, 6 ft. (1.83 m)
Rigid Industrial RF Coaxial Cable (M/M) - IP68, BNC Connectors, 10 ft. (3.1 m), Black A200-010-BNC A200-010-BNC Rigid Industrial RF Coaxial Cable (M/M) - IP68, BNC Connectors, 10 ft. (3.1 m), Black

Server Racks & Cabinets

  Model Number Description
SmartRack Outdoor Industrial Enclosure with Lock - NEMA 4, Surface Mount, Metal Construction, 18 x 18 x 10 in., Gray SRIN4181810 SRIN4181810 SmartRack Outdoor Industrial Enclosure with Lock - NEMA 4, Surface Mount, Metal Construction, 18 x 18 x 10 in., Gray
SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Metal, Locking, Fan With Thermal Switch, 16.5 in. Depth, 6U, Gray SRN3RG6U SRN3RG6U SmartRack Industrial Enclosure - NEMA 3R, Wall Mount, Metal, Locking, Fan With Thermal Switch, 16.5 in. Depth, 6U, Gray

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.