Part Number: HCFLUSHRUI
- Designed to work with select medical power modules
- Controls a connected inverter/charger from up to 5 ft. away via Cat5 cabling
- Comes ready for immediate front-panel, rear-panel or below-dash mounting
- LED indicators monitor battery charge level and power status at a glance
- On/off button allows instant one-touch control of connected device
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- HC150SL, HCINT150SL, HC350SNR, HC350SR, HCINT350SNR or other compatible power module
Package Includes
- HCFLUSHRUI Remote Control Module for Healthcare Products
- Faceplate
- (2) Cat5 cables, 5 ft.
- Mounting hardware
Specifications
OVERVIEW
| UPC Code | 037332179135 |
| Accessory Type | Remote Control Module |
| Accessory Class | UPS Accessories |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LEDs | Battery Charge and Operational LEDs |
| Switches | Remote Control Switch |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 2.00 x 9.50 x 7.20 |
| Unit Dimensions (hwd / in.) | 2.000 x 5.000 x 2.000 |
| Unit Weight (lbs.) | 1 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Power Inverters
| Model Number | Description | |
|---|---|---|
| HC150SL | 150W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1 | |
| HC350SNR | 300W Power Inverter/Charger for Mobile Medical Equipment, 120V - IEC 60601-1 | |
| HCINT150SL | 150W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1 | |
| HCINT350SNR | 350W Power Inverter/Charger for Mobile Medical Equipment, 230V - IEC 60601-1 |
Documents & Downloads
Declarations of Conformity
Product Images