Remote Battery Temperature Sensor for Pure Sine Wave Inverter/Chargers
Part Number: APSSWTEMP
Monitors inverter/charger battery temperature to help prevent overcharging and protect and prolong the life of the battery. Compatible with select Tripp Lite sine wave inverter/chargers only.
- Monitors temperature of inverter/charger’s battery system
- Connects to inverter/charger’s RJ11 battery temperature port
- Attaches to inverter/charger’s battery with included adhesive
- Mount sensor away from sources of extreme heat or cold
- Works only with select inverter/chargers
- 1-year limited warranty
Overview
The APSSWTEMP Remote Battery Temperature Sensor monitors your inverter/charger’s battery system to help you prevent overcharging and protect and prolong the life of your battery. By sending precise temperature information to the inverter/charger, the APSSWTEMP lets you know when the battery is getting too hot, requiring an adjustment to the charge float voltage level (some inverter/chargers will adjust automatically when the temperature reaches a preset protection point).
Just connect the 3-meter sensor cable to the inverter/charger’s RJ11 battery temperature sensor port. Use the included adhesive to place the thermal sensor in the center of the battery. Make sure nothing, including the adhesive, is between the sensor and the battery. To prevent false readings due to ambient temperatures, place the sensor between batteries if possible and away from extreme heat or cold.
The APSSWTEMP is compatible with APS1012SW, APS2012SW, APSX1012SW, APSX2012SW and APSX4048SW sine wave inverter/chargers.
Features
- Monitors inverter/charger’s battery system to help prevent overcharging
- Sends precise temperature information to inverter/charger
- Connects to inverter/charger’s RJ11 battery temperature sensor port
Works With Select Inverter/Chargers Only
- Compatible with APS1012SW, APS2012SW, APSX1012SW, APSX2012SW and APSX4048SW sine wave inverter/chargers
Specifications
OVERVIEW
UPC Code | 037332183743 |
Accessory Type | Temperature Sensor |
Accessory Class | Power Inverter Accessories |
PHYSICAL
Cable Length (in.) | 118 |
Shipping Dimensions (hwd / in.) | 1.38 x 3.35 x 5.51 |
Shipping Weight (lbs.) | 0.23 |
Unit Dimensions (hwd / in.) | 0.530 x 0.880 x 1.360 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Power Inverters
Model Number | Description | |
---|---|---|
![]() |
APSX1012SW | 1000W APS X Series 12VDC 230V Inverter/Charger with Pure Sine-Wave Output, Hardwired |
![]() |
APSX2012SW | 2000W APS X Series 12VDC 230V Inverter/Charger with Pure Sine-Wave Output, Hardwired |
![]() |
APSX4048SW | 4000W APS X Series 48VDC 220/230/240V Inverter/Charger with Pure Sine-Wave Output, ATS, Hardwired |
Documents & Downloads
Product Images