Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cables & Connectivity / HD Enclosures

USB 3.1 Gen 1 10Gbps Type C to M2 NGFF SATA SSD B Key Enclosure Adapter UASP Support U457-1M2-SATAG2

USB 3.1 Gen 2 (10 Gbps) USB-C to M.2 NGFF SATA SSD (B-Key) Enclosure Adapter with UASP Support, Thunderbolt™ 3 Compatible

  • Type: HD Enclosures
  • Technology: SATA/eSATA
  • Connector 1: USB C (MALE)
  • Connector 2: M.2 NGFF SATA (B-Key)
  • Color: Black
USB 3.1 Gen 2 10Gbps SATA SSD HDD to USB C Enclosure Adapter with UASP Support Metal Housing U457-025-SATAG2

USB 3.1 Gen 2 (10 Gbps) SATA SSD/HDD to USB-C Enclosure Adapter with UASP Support, Metal Housing, Thunderbolt™ 3 Compatible

  • Type: HD Enclosures
  • Technology: SATA/eSATA; USB; USB 3.1 (Gen 2)
  • Connector 1: USB C (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
USB 3.1 Gen 2 10Gbps SATA SSD/HDD to USB C Enclosure Adapter with UASP Support U457-025-CG2

USB 3.1 Gen 2 (10 Gbps) 2.5 in. SATA SSD/HDD to USB-C Enclosure Adapter with UASP Support, Thunderbolt 3 Compatible

  • Type: HD Enclosures
  • Technology: SATA/eSATA; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 2)
  • Connector 1: USB C (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
USB 3.1 Gen 1 5Gbps SATA SSD/HDD to USB A Enclosure Adapter with UASP Support U457-025-AG2

USB 3.1 Gen 1 (5 Gbps) 2.5 in. SATA SSD/HDD to USB-A Enclosure Adapter with UASP Support

  • Type: HD Enclosures
  • Technology: SATA/eSATA; USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed External 2.5 in SATA Hard Drive Enclosure Built In Cable UASP Support Microsoft Surface U357-025-UASP

USB 3.0 SuperSpeed External 2.5 in. SATA Hard Drive Enclosure with Built-In Cable and UASP Support

  • Type: HD Enclosures
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Length (ft): 0 - 2
  • Color: Black
USB 3.0 SuperSpeed 2.5 in SATA III Encrypted Hard Drive Enclosure Keypad Lock UASP Support U357-025-SEC

USB 3.0 SuperSpeed to 2.5 in. SATA III Encrypted Hard Drive Enclosure with Keypad Lock and UASP Support

  • Type: HD Enclosures
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
Dual Bay USB 3.0 SuperSpeed 2.5in SATA III Portable Hard Drive RAID Enclosure UASP Support U357-025-2

Dual-Bay USB 3.0 SuperSpeed to 2.5 in. SATA III Portable Hard Drive RAID Enclosure with UASP Support

  • Type: HD Enclosures
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE); USB A (MALE)
  • Connector 2: (2) 22 PIN SATA + POWER (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed 2 Bay Hot Swap SATA Hard Drive RAID Enclosure with Fan for 3.5 inch 2.5 inch Drives U357-002

USB 3.0 SuperSpeed 2 Bay SATA Hard Drive RAID Enclosure w Fan for 3.5" and 2.5" drives

  • Type: HD Enclosures
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (2) 22 PIN SATA + POWER (FEMALE)
  • Color: Black
USB 3.0 to SATA Hard Drive Lay Flat Quick Dock U339-001-FLAT

USB 3.0 to SATA Hard Drive Lay-Flat Enclosure for 3.5-in. HDD and SSD

  • Type: HD Enclosures
  • Technology: USB 3.0 (SuperSpeed); SATA/eSATA; USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: 22 PIN SATA + POWER (FEMALE)
  • Color: Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.