Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Cables & Connectivity / Chargers

Portable 12000mAh Dual Port Mobile Power Bank USB Battery Charger with Auto Sensing Charging Ports UPB-12K0-S2X2U

Portable 12,000mAh Dual-Port Mobile Power Bank USB Battery Charger with Auto-Sensing Charging Ports

  • Type: Chargers
  • Technology: USB
  • Connector 1: MICRO-USB B (FEMALE)
  • Connector 2: (2) USB A (FEMALE)
  • Color: Black
Portable 12000mAh Dual Port Mobile Power Bank USB Battery Charger with LED Flashlight UPB-12K0-2U

Portable 12,000mAh Dual-Port Mobile Power Bank USB Battery Charger with LED Flashlight

  • Type: Chargers
  • Technology: USB
  • Color: Black
Portable 10400mAh Dual Port Mobile Power Bank USB Battery Charger with Auto Sensing Charging Port UPB-10K4-S2U

Portable 10,400mAh Dual-Port Mobile Power Bank USB Battery Charger with Auto-Sensing Charging Port

  • Type: Chargers
  • Technology: USB
  • Connector 1: MICRO-USB B (FEMALE)
  • Connector 2: (2) USB A (FEMALE)
  • Color: Black
Portable 10000mAh Dual Port Mobile Power Bank USB Battery Charger LED Flashlight UPB-10K0-2U

Portable 10,000mAh Dual-Port Mobile Power Bank USB Battery Charger with LED Flashlight

  • Type: Chargers
  • Technology: USB
  • Color: Black
Portable 5200mAh Mobile Power Bank USB Battery Charger LED Flashlight UPB-05K2-1U

Portable 5200mAh Mobile Power Bank USB Battery Charger with LED Flashlight

  • Type: Chargers
  • Technology: USB
  • Color: Black
Portable 2600mAh Mobile Power Bank USB Battery Charger UPB-02K6-1U

Portable 2600mAh Mobile Power Bank USB Battery Charger

  • Type: Chargers
  • Technology: USB
  • Color: Black
USB 3.1 Gen 1 USB C Portable Hub 4 USB A Ports USB C PD Charging Port Thunderbolt 3 Compatible U460-004-4A-C

USB 3.1 Gen 1 USB-C Portable Hub with 4 USB-A Ports and USB-C PD Charging Port, Thunderbolt 3 Compatible

  • Type: Chargers
  • Technology: USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: (4) USB 3.0 A (FEMALE)
  • Color: White
4 port usb 3 1 hub 4x usb a thunderbolt U460-004-4AB-C

4-Port USB 3.1 Hub, 4x USB-A, Thunderbolt 3—PD Charging, Black

  • Type: Chargers
  • Technology: USB; USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB C (MALE)
  • Connector 2: (4) USB 3.0 A (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed Charging Hub USB 3.0 2.0 Charging Port U360-412

6-Port USB 3.0 SuperSpeed Charging Hub - 2x USB 3.0, 4x USB 2.0, 1 charging port

  • Type: Chargers
  • Technology: USB 3.0 (SuperSpeed); USB
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (2) USB 3.0 A (FEMALE)
  • Color: Black
10 Port USB 3.0 SuperSpeed Hub USB Charging U360-010

10-Port USB 3.0 SuperSpeed Hub with USB Charging

  • Type: Chargers
  • Technology: USB; USB 2.0 (High Speed); USB 3.0 (SuperSpeed); USB 3.1 (Gen 1)
  • Connector 1: USB 3.0 A (FEMALE)
  • Connector 2: (10) USB 3.0 A (FEMALE)
  • Color: Black
USB 3.0 SuperSpeed Hub 7 Port Chromebook U360-007

7-Port USB 3.0 SuperSpeed Hub with USB Charging

  • Type: Chargers
  • Technology: USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB 3.0 A (MALE)
  • Connector 2: (7) USB 3.0 A (FEMALE)
  • Color: Black
4 Port USB 3.0 SuperSpeed Hub for Data and USB Charging USB A BC 1.2 2.4A U360-004-2F

4-Port USB 3.0 SuperSpeed Hub for Data and USB Charging - USB-A, BC 1.2, 2.4A

  • Type: Chargers
  • Technology: USB; USB 3.0 (SuperSpeed)
  • Connector 1: USB B (FEMALE)
  • Connector 2: (4) USB A (FEMALE)
  • Color: Black
dual usb wall charger with pd charging usb type c and usb type a U280-W02-A1C1

Dual-Port USB Wall Charger with PD Charging - USB Type-C (39W) & USB Type-A (5V 2.4A/12W)

  • Type: Chargers
  • Technology: USB
  • Connector 1: NEMA 1-15P (NON-POLARIZED)
  • Connector 2: USB A (FEMALE); USB C (FEMALE)
  • Color: Black
USB Wall Travel Charger with Quick Charge 3.0 Class A 5 9 12V DC Out 1 USB A Port 18W U280-W01-QC3-1

1-Port USB Wall/Travel Charger with Quick Charge 3.0 - Class A 5/9/12V DC Out, 18W

  • Type: Chargers
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: NEMA 1-15P (NON-POLARIZED)
  • Connector 2: USB A (FEMALE)
  • Color: White
usb quick charge car charger dual usb a ul 2089 certified U280-C02-S-QC3U

USB Car Charger, Quick Charge - Dual USB-A 3.0, UL 2089 Certified

  • Type: Chargers
  • Technology: USB
  • Connector 1: Automobile Cigarette Lighter Outlet
  • Connector 2: (2) USB A (FEMALE)
  • Color: White
Dual Port USB Car Charger Tablets Cell Phones QC 3.0 Quick Charge U280-C02-S-QC3

Dual-Port USB Car Charger for Tablets and Cell Phones with Qualcomm Quick Charge 3.0 Technology

  • Type: Chargers
  • Technology: USB
  • Connector 1: Car Cigarette Lighter
  • Connector 2: (2) USB A (FEMALE)
  • Color: White
Dual USB Car Charger Tablets Cell Phones Built In USB Micro B QC 2.0 Quick Charge Cable 6 ft U280-C02-S-M6

Dual USB Car Charger for Tablets and Cell Phones with Quick Charge 2.0 Technology

  • Type: Chargers
  • Technology: USB
  • Connector 1: Car Cigarette Lighter
  • Connector 2: USB A (FEMALE)
  • Color: White
Dual Port USB Car Charger Tablets Cell Phones 5V 4.8A 24W U280-C02-S2

Dual-Port USB Car Charger for Tablets and Cell Phones, 5V 4.8A (24W)

  • Type: Chargers
  • Technology: USB
  • Connector 1: Car Cigarette Lighter
  • Connector 2: (2) USB A (FEMALE)
  • Color: White
dual usb car charge with pd charging type c and type a ul 2089 certified U280-C02-C1A1

Dual-Port USB Car Charger with PD Charging - USB Type C (27W) & USB Type A (5V 1A/5W), UL 2089

  • Type: Chargers
  • Technology: USB
  • Connector 1: Car Cigarette Lighter
  • Connector 2: USB A (FEMALE); USB C (FEMALE)
  • Color: White
32 Port USB Charging Station Syncing 230V 5V 80A 400W 2U Rack Mount U280-032-RMINT

32-Port USB Charging Station with Syncing, 230V, 5V 80A (400W) USB Charger Output, 2U Rack-Mount

  • Type: Chargers
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: (32) USB A (FEMALE)
  • Connector 2: IEC-320-C14
  • Color: Black
32 Port USB Charging Station Syncing 5V 80A 400W USB Output 2U Rack Mount U280-032-RM

32-Port USB Charging Station with Syncing, 5V 80A (400W) USB Charger Output, 2U Rack-Mount

  • Type: Chargers
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: (32) USB A (FEMALE)
  • Connector 2: IEC-320-C14
  • Color: Black
16 Port USB Charging Station Syncing 230V 5V 80A 400W 2U Rack Mount U280-016-RMINT

16-Port USB Charging Station with Syncing, 230V, 5V 40A (200W) USB Charger Output, 2U Rack-Mount

  • Type: Chargers
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: (16) USB A (FEMALE)
  • Connector 2: IEC-320-C14
  • Color: Black
16 Port USB Charging Station Syncing 5V 80A 400W USB Output 2U Rack Mount U280-016-RM2U

16-Port USB Charging Station with Syncing, 5V 40A (200W) USB Charger Output, 2U Rack-Mount

  • Type: Chargers
  • Technology: USB; USB 2.0 (High Speed)
  • Connector 1: (16) USB A (FEMALE)
  • Connector 2: IEC-320-C14
  • Color: Black
16 Port USB Charging Station Syncing Function 5V 40A 200W USB Charger Output U280-016-RM

16-Port USB Charging Station with Syncing Function - 5V 40A / 200W USB Charger Output, TAA

  • Type: Chargers
  • Technology: USB
  • Connector 1: (16) USB A (FEMALE)
  • Connector 2: IEC-320-C14; USB B (FEMALE)
  • Color: Black
10 Port USB Charging Station with Adjustable Storage 12V 8A 96W USB Charger Output Schuko Power Cord U280-010-ST-CEE

10-Port USB Charging Station with Adjustable Storage, 12V 8A (96W) USB Charger Output, Schuko Power Cord

  • Type: Chargers
  • Technology: USB
  • Connector 1: (10) USB A (FEMALE)
  • Connector 2: NEMA 5-15P
  • Color: Black
10 Port USB Charging Station Adjustable Storage 12V 8A 96W USB Charger Output U280-010-ST

10-Port USB Charging Station with Adjustable Storage, 12V 8A (96W) USB Charger Output

  • Type: Chargers
  • Technology: USB
  • Connector 1: NEMA 5-15P
  • Connector 2: (10) USB A (FEMALE)
  • Color: Black
10 Port USB Charging Station 5V 21A 105W USB Charger Output U280-010

10-Port USB Charging Station - 5V 21A / 105W USB Charger Output

  • Type: Chargers
  • Technology: USB
  • Connector 1: IEC-320-C14
  • Connector 2: (10) USB A (FEMALE)
  • Color: Black
7 Port USB Charging Station Quick Charge 3.0 USB C Port Device Storage 5V U280-007-CQC-ST

7-Port USB Charging Station with Quick Charge 3.0, USB-C Port, Device Storage, 5V 4A (60W) USB Charge Output

  • Type: Chargers
  • Technology: USB
  • Connector 1: NEMA 1-15P (NON-POLARIZED)
  • Connector 2: USB C (FEMALE)
  • Color: Black
5 Port USB Charging Station Built In Device Storage 12V 4A 48W USB Output U280-005-ST

5-Port USB Charging Station with Built-In Device Storage, 12V 4A (48W) USB Charger Output

  • Type: Chargers
  • Technology: USB
  • Connector 1: NEMA 1-15P (NON-POLARIZED)
  • Connector 2: (5) USB A (FEMALE)
  • Color: Black
4 Port USB Charging Station USB C Charging USB A Auto Sensing Ports U280-004-WS3C1

4-Port USB Charging Station with USB-C Charging and USB-A Auto-Sensing Ports

  • Type: Chargers
  • Technology: USB
  • Connector 1: IEC-320-C8
  • Connector 2: USB C (FEMALE)
  • Color: Black
4 Port USB Charging Station 5V 6A 30W USB Charger Output UK Version U280-004-UK

4-Port USB Charging Station, 5V 6A/30W USB Charger Output, UK Version

  • Type: Chargers
  • Technology: USB
  • Connector 1: IEC-320-C8
  • Connector 2: (4) USB A (FEMALE)
  • Color: White
4 Port USB Charging Station OTG Hub 5V 6A 30W USB Charger Output U280-004-OTG

4-Port USB Charging Station with OTG Hub - 5V 6A / 30W USB Charger Output

  • Type: Chargers
  • Technology: USB
  • Connector 1: IEC-320-C8
  • Connector 2: (4) USB A (FEMALE)
  • Color: White
4 Port USB Charging Station 5V 6A 30W USB Charger Output U280-004

4-Port USB Charging Station, 5V 6A/30W USB Charger Output

  • Type: Chargers
  • Technology: USB
  • Connector 1: IEC-320-C8
  • Connector 2: (4) USB A (FEMALE)
  • Color: White
2 Port USB Wall Travel Charger 5V 3.4A 17W U280-002-W12

2-Port USB Wall/Travel Charger, 5V 3.4A / 17W

  • Type: Chargers
  • Technology: USB
  • Connector 1: NEMA 1-15P (NON-POLARIZED)
  • Connector 2: (2) USB A (FEMALE)
  • Color: White
Dual USB Tablet Phone Car Charger 5V 3.1A 15.5W U280-002-C12

Dual USB Tablet / Phone Car Charger, 5V 3.1A / 15.5W

  • Type: Chargers
  • Technology: USB
  • Connector 1: Car Cigarette Lighter
  • Connector 2: (2) USB A (FEMALE)
  • Color: White
Hospital Grade USB Wall Charger 1 Port 13W 110/220V UL60601 1 Certified for Patient Care Areas Locking Tab U280-001-W2-HG

Hospital-Grade USB Wall Charger, UL 60601-1 Certified for Patient-Care Areas, ISOLATOR

  • Type: Chargers
  • Technology: USB
  • Connector 1: NEMA 1-15P (NON-POLARIZED)
  • Connector 2: USB A (FEMALE)
  • Color: White
USB Tablet Phone Car Charger 5V 2.4A 12W U280-001-C2

USB Tablet / Phone Car Charger, 5V 2.4A / 12W

  • Type: Chargers
  • Technology: USB
  • Connector 1: Car Cigarette Lighter
  • Connector 2: USB A (FEMALE)
  • Color: White
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.