Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Aisle Containment System

Want an easy way to improve cooling efficiency in your data center or server room?

Tripp Lite's SmartRack Aisle Containment System is an easy-to-assemble structure designed to keep hot and cool air separated for better temperature control and equipment performance in hot aisle/cold aisle configurations.

This simple solution is easy to order and install:

  • Manageable kits include everything you need for assembly
  • Installation does not require assistance from a contractor
  • System is compatible with most brands of rack cabinets
  • Modular design offers flexibility and easy DIY updating
  • System is ideal for both new installations and retrofits

Find the configuration that's right for you
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.