Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Mounts, Carts & Desks / Sit/Stand Desks

WorkWise Sit Stand Desk Top 72 x 30 in Espresso WWTOP72-ES

WorkWise Standing Desk Top, 72 x 30 in., Espresso

  • Type: Desks
  • Desk Top Size (in.): 72 x 30
  • Desk Top Style: Straight
  • Color: Espresso
WorkWise Sit Stand Desk Top 72 x 30 in Black WWTOP72-BK

WorkWise Standing Desk Top, 72 x 30 in., Black

  • Type: Desks
  • Desk Top Size (in.): 72 x 30
  • Desk Top Style: Straight
  • Color: Black
WorkWise Sit Stand Desk Top 60 x 30 in White Contoured WWTOP60-WHC

WorkWise Standing Desk Top, 60 x 30 in., White, Contoured

  • Type: Desks
  • Desk Top Size (in.): 60 x 30
  • Desk Top Style: Contoured
  • Color: White
WorkWise Sit Stand Desk Top 60 x 30 in Espresso Contoured WWTOP60-ESC

WorkWise Standing Desk Top, 60 x 30 in., Espresso, Contoured

  • Type: Desks
  • Desk Top Size (in.): 60 x 30
  • Desk Top Style: Contoured
  • Color: Espresso
WorkWise Sit Stand Desk Top 60 x 30 in Black Contoured WWTOP60-BKC

WorkWise Standing Desk Top, 60 x 30 in., Black, Contoured

  • Type: Desks
  • Desk Top Size (in.): 60 x 30
  • Desk Top Style: Contoured
  • Color: Black
WorkWise Sit Stand Desk Top 48 x 30 in Espresso WWTOP48-ES

WorkWise Standing Desk Top, 48 x 30 in., Espresso

  • Type: Desks
  • Desk Top Size (in.): 48 x 30
  • Desk Top Style: Straight
  • Color: Espresso
WorkWise Sit Stand Desk Top 48 x 30 in Black WWTOP48-BK

WorkWise Standing Desk Top, 48 x 30 in., Black

  • Type: Desks
  • Desk Top Size (in.): 48 x 30
  • Desk Top Style: Straight
  • Color: Black
WorkWise Sit Stand Desktop Workstation WWSSDT

WorkWise Standing Desktop Workstation

  • Type: Workstations
  • Color: Black
WorkWise Sit Stand Desk Clamp Workstation WWSSDC

WorkWise Standing Desk-Clamp Workstation

  • Type: Workstations
  • Color: Black
WorkWise Height Adjustable Sit Stand Desktop Workstation 36x22 inch Monitor Platform WWSSD3622

WorkWise Height-Adjustable Sit-Stand Desktop Workstation, 36 x 22 in. Monitor Platform

  • Type: Workstations
  • Color: Black
workwise wall mounted standing desk single display WWSS1332W

WorkWise Wall-Mounted Workstation, Single Display

  • Type: Workstations
  • Color: Black
workwise desk mounted standing desk single display WWSS1332C

WorkWise Desk-Mounted Workstation, Single Display

  • Type: Workstations
  • Color: Black
single display sit stand wall mount workstation thin client mount WWSS1327RWTC

Single-Display Sit-Stand Wall-Mount Workstation with Thin-Client Mount

  • Type: Workstations
  • Color: Black; Silver
WorkWise Single Monitor Sit Stand Desk Clamp WWSS1327CP

WorkWise Standing Desk-Clamp Workstation, Single-Monitor

  • Type: Workstations
  • Color: Black
WorkWise Sit Stand Electric Adjustable Height Desk Base White WWBASE-WH

WorkWise Standing Desk Base, Electric Adjustable-Height, White

  • Type: Desks
  • Color: White
WorkWise Sit Stand Electric Adjustable Height Desk Base Gray WWBASE-GY

WorkWise Standing Desk Base, Electric Adjustable-Height, Gray

  • Type: Desks
  • Color: Gray
WorkWise Sit Stand Electric Adjustable Height Desk Base Black WWBASE-BK

WorkWise Standing Desk Base, Electric Adjustable-Height, Black

  • Type: Desks
  • Color: Black
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.