Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


WWSSD3622

WorkWise Height-Adjustable Sit-Stand Desktop Workstation

More Info
Check Prices
Monitor/HDTV; Computer; Laptop
Black
MDF, Steel
 
No
 
Desktop
 
 
 
33
1
36 x 24 x 6.5 - 16.3
46.8
Yes
No
 
 
5-year limited warranty
 
WWSSDT

Height-Adjustable Sit-Stand Desktop Workstation

More Info
Check Prices
Monitor/HDTV; Computer; Laptop
Black
 
 
No
 
Desktop
 
 
 
29
1
17.5 x 23.6 x 24.2
 
No
Yes
 
 
5-year limited warranty
 
WWSSDC

WorkWise Height-Adjustable Sit-Stand Workstation, Clamp-on

More Info
Check Prices
Monitor/HDTV; Computer; Laptop
Black
 
 
No
 
Desk Clamp
 
 
 
29
1
31.4 x 23.6 x 22.2
39.00
Yes
Yes
No
 
5-year limited warranty
 
WWSS1327CP

WorkWise Height-Adjustable Sit-Stand Workstation, Single-Monitor, Clamp-on

More Info
Check Prices
Monitor/HDTV; Computer; Laptop
Black
 
75x75; 100x100
No
 
Desk Clamp
180 swivel and 360 rotate
13
27
29
1
33.7 x 23.6 x 49.5
35.2
No
Yes
 
 
5-year limited warranty
 
WWSSFDSAM

Safe-IT Adjustable-Height Wall-Mount Workstation, Antimicrobial Protection

More Info
Check Prices
Chromebook; Laptop; Tablet
Black
Steel
 
Yes
Fixed
Wall
 
 
 
22
1
23.6 x 21.6 x 47.2
17
No
Yes
 
No
5-year limited warranty
 
WWSS1327RWTC

Adjustable-Height Wall-Mount Sit-Stand Workstation, Single-Display

More Info
Check Prices
Monitor/HDTV; Computer; Laptop
Black; Silver
Steel, Plastic
75x75; 100x100
No
Full
Wall
-15/+15 Tilt; -90/+90 Swivel; 360 Rotate
13
27
18
1
28.7 x 23.6 x 34.8
11.50
Yes
Yes
No
 
5-year limited warranty
 
WWSS1332C

WorkWise Desk-Mounted Workstation, Single Display

More Info
Check Prices
Monitor/HDTV; Computer; Laptop
Black; Silver
Steel, Plastic
100x100; 100x75; 75x100; 75x75
No
Full Motion/Rotate
Desk Clamp
180 swivel and 360 rotate
13
32
17.6
1
26.2 x 45.3 x 40.2
25.7
No
Yes
No
 
5-year limited warranty
RoHS3, REACH and CE
WWSS1332W

WorkWise Wall-Mounted Workstation, Single Display

More Info
Check Prices
Monitor/HDTV; Computer; Laptop
Black; Silver
Steel, Plastic
100x100; 100x75; 75x100; 75x75
No
Full Motion/Rotate
Wall
180 swivel and 360 rotate
13
32
17.6
1
26.2 x 31.1 x 37.6
19.9
No
Yes
No
 
5-year limited warranty
RoHS3, REACH and CE
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.