Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 4 Products


U444-06N-H4K6BC

USB-C to HDMI Adapter (M/F) - 4K 60 Hz, 60W PD Charging, HDCP 2.2, Black

More Info
HDMI
 
USB Multiport Adapter
USB C (MALE)
HDMI (FEMALE)
HDMI (FEMALE)
HDMI 2.0; HDCP 2.2
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
HDMI: 3840 X 2160 (4K X 2K) @ 60HZ
 
 
 
Yes
 
1
4:4:4
 
 
 
 
7.1 Channel Surround Sound
 
 
Yes
 
 
 
 
 
 
 
PVC
Black
 
 
 
 
 
1.8 x 1.1 x 0.55
Box
1
0.04
32 to 113F (0 to 45C)
14 to 158F (-10 to 70C)
10% to 85% RH
5% to 90% RH
 
 
 
USB C (MALE)
HDMI (FEMALE)
Nickel
 
 
2.2
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
 
 
 
 
 
 
 
3-year limited warranty
U444-06N-H4K6WC

USB-C to HDMI Adapter (M/F) - 4K 60 Hz, 60W PD Charging, HDCP 2.2, White

More Info
Check Prices
HDMI
 
USB Multiport Adapter
USB C (MALE)
HDMI (FEMALE)
HDMI (FEMALE)
HDMI 2.0; HDCP 2.2
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
3840 X 2160 (4K X 2K) @ 60HZ
Yes
Yes
  • Mirror a desktop to a connected 4K display
Yes
 
1
4:4:4
  • Extends a 4K video resolution to a connected HDMI display
 
 
 
7.1 Channel Surround Sound
 
 
Yes
 
 
 
 
 
 
 
PVC
White
 
 
 
 
 
0.45 x 1.69 x 1.57
Box
1
0.0672
32 to 113F (0 to 45C)
14 to 158F (-10 to 70C)
10% to 85% RH
5% to 90% RH
 
 
 
USB C (MALE)
HDMI (FEMALE)
Nickel
 
 
2.2
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
 
 
 
 
 
 
CE (Europe); FCC (USA)
3-year limited warranty
U444-06N-HD4K6B

USB-C to HDMI Adapter (M/F) - 4K 60 Hz, HDCP 2.2, Black

More Info
Check Prices
HDMI
USB C (MALE)
 
USB C (MALE)
HDMI (FEMALE)
HDMI (FEMALE)
HDMI 2.0; HDCP 1.4; HDCP 2.2
1280x720 (720p); 1920x1080 (1080p); 3840x2160 (4K)
4096 X 2160 (4K X 2K) @ 60HZ
No
Yes

Mirrors video from source device at resolutions up to 4K/60 Hz (3840 x 2160) @ 60 Hz as specified in HDMI 2.0

Yes
 
1
 
 
36-bit Deep Color
Yes
No
7.1 Channel Surround Sound
0.492
5.91
Yes
6
15.24
0.5
0.15
No
No
0.68
ABS
Black
Black
PVC
 
4.0mm
26+34
0.55 x 1.8 x 1.1
Box
 
0.04
-4 to 158 F (-20 to 70 C)
-4 to 185 F (-20 to 85 C)
 
 
20% to 80% RH, Non-Condensing
2.3 BTU/Hr
1
USB C (MALE)
HDMI (FEMALE)
Nickel
Gold
 
2.2
USB 3.2 Gen 1 (up to 5 Gbps)
No
No
No
No
No
No
Yes
CE (Europe); RoHS; REACH; FCC (USA)
3-year limited warranty
U444-06N-HD4K6W

USB-C to HDMI Adapter (M/F) - 4K 60 Hz, HDCP 2.2, White

More Info
Check Prices
HDMI; USB 3.x
USB C (MALE)
 
USB C (MALE)
HDMI (FEMALE)
HDMI (FEMALE)
HDMI 2.0; HDCP 2.2
1920x1080 (1080p); 3840x2160 (4K)
3840 X 2160 (4K X 2K) @ 60HZ
No
Yes

Mirrors video from source device at resolutions up to 4K/60 Hz (3840 x 2160) @ 60 Hz as specified in HDMI 2.0

Yes
No
 
 
 
 
 
 
7.1 Channel Surround Sound
0.328
3.94
Yes
6
15.24
0.5
0.15
No
No
 
PVC
White
White
PVC
VW-1
3.9mm
28+34
0.57 x 1.46 x 1.65
Box
 
 
32-113F (0-45C)
14-158F (-10-70C)
10%-85% RH
5%-90% RH
 
 
1
USB C (MALE)
HDMI (FEMALE)
Nickel
Gold
5 Gbps
2.2
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
No
No
No
No
No
Yes
FCC (USA); CE (Europe); RoHS
3-year limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.