Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 6 Products


U330-10M

USB 3.0 SuperSpeed Active Extension Repeater Cable (A M/F), 10M (32.8 ft.)

More Info
Check Prices
 
 
 
 
 
 
 
 
 
 
 
Black
Black
 
32.8
 
 
 
 
 
 
 
 
 
 
 
 
USB 3.0 A (MALE)
USB 3.0 A (FEMALE)
 
 
 
 
 
RoHS Compliant
3-year limited warranty
 
U330-15M

USB 3.0 SuperSpeed Active Extension Repeater Cable (USB-A M/F), 15M (49.21 ft.)

More Info
Check Prices
 
 
 
 
 
 
 
 
 
 
 
Black
Black
 
49.2
 
 
 
 
 
 
 
 
 
 
 
 
USB 3.0 A (MALE)
USB 3.0 A (FEMALE)
 
 
 
 
 
RoHS Compliant
3-year limited warranty
 
U330-05M

USB 3.0 SuperSpeed Active Extension Repeater Cable (A M/F), 5M (16.4 ft.)

More Info
Check Prices
 
Yes
 
 
 
 
 
 
0.25
 
ABS, PVC
Black
Black
VW-1
16.4
Polybag
0.55
 
 
 
32 to 158 F (0 to 70 C)
14 to 176 F (-10 to 80 C)
10% to 90 % RH, Non-Condensing
Up to 0.77A
 
 
0.85 BTU/Hr
USB 3.0 A (MALE)
USB 3.0 A (FEMALE)
Nickel
 
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
Yes
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
 
U330-10M-AL

USB 3.2 Gen 1 Active Extension Repeater Cable (M/F), Aluminum Housing, 10 m (32.8 ft.)

More Info
Check Prices
5V
Yes
393.7
1000
32.8
10
OD: 3.5 x 1.35 x 10mm, Positive Pin, Negative Sleeve
No
 
(x1) White LED (Power)
Aluminum, PVC
Black; Gray
Black
VW-1
32.8
Polybag
0.51
PVC
6.0mm
393.7
32 to 104°F (0 to 40°C)
-4 to 140°F (-20 to 60°C)
 
Up to 0.12A
20% TO 80% RH, NON-CONDENSING
20% TO 80% RH, NON-CONDENSING
 
USB 3.0 A (MALE)
USB 3.0 A (FEMALE)
Gold
Gold
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
No
 
CE, FCC, RoHS, REACH
3-year limited warranty
Y
U330-20M

USB 3.0 SuperSpeed Active Extension Repeater Cable (USB-A M/F), 20M (65.61 ft.)

More Info
Check Prices
 
 
 
 
 
 
 
 
 
 
 
Black
Black
 
65.6
 
 
 
 
 
 
 
 
 
 
 
 
USB 3.0 A (MALE)
USB 3.0 A (FEMALE)
 
 
 
 
 
RoHS Compliant
3-year limited warranty
 
U330-05M-C2A

USB-C Active Extension Cable - USB-C to USB-A (M/F), USB 3.1 Gen 1, Data Only, 5 m (16.4 ft.)

More Info
Check Prices
5V
Yes
 
 
 
 
OD: 3.5 x 1.35 x 7.5mm, Positive Pin, Negative Sleeve
 
 
(x1) Blue LED (Power)
Aluminum, PVC
Black; Gray
Black
VW-1
16.4
Polybag
0.51
 
 
 
32 to 104°F (0 to 40°C)
-4 to 140°F (-20 to 60°C)
0% to 90% RH, Non-Condensing
Up to 0.77A
 
 
 
USB C (MALE)
USB 3.0 A (FEMALE)
Nickel
 
USB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps)
No
 
Tested to CE, FCC, RoHS, REACH
3-year limited warranty
 
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.