Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 10 Products


U325-000-KP-BK

USB 3.0 All-in-One Keystone/Panel Mount Coupler (F/F), Black

More Info
Check Prices
Black
 
 
 
 
 
 
 
USB 3.0 A (FEMALE)
USB 3.0 A (FEMALE)
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
U325-001-KPA-BK

USB 3.0 All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, Black, 1 ft. (0.31 m)

More Info
Check Prices
Black
Black
1
 
 
 
 
 
USB 3.0 A (FEMALE)
USB 3.0 A (FEMALE)
 
 
RoHS compliant
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
U324-010

USB 3.0 SuperSpeed Extension Cable (AA M/F), 10 ft. (3.05 m)

More Info
Check Prices
Blue
Blue
10
PVC
VW-1
5.5MM
120
 
USB 3.0 A (MALE)
USB 3.0 A (FEMALE)
Nickel
Gold
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
 
 
USB 3.0 (up to 5 Gbps)
 
 
 
 
U324-001-APM

USB 3.0 SuperSpeed Panel-Mount Type-A Extension Cable (M/F), 1 ft. (0.31 m)

More Info
Check Prices
Blue
Blue
1
 
 
 
 
 
USB 3.0 A (MALE)
USB 3.0 A (FEMALE)
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
U324-001-KPA-BK

USB 3.0 All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, Black, 1 ft. (0.31 m)

More Info
Check Prices
Black
Black
1
 
 
 
 
 
USB 3.0 A (MALE)
USB 3.0 A (FEMALE)
 
 
RoHS compliant
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
U324-003-KJ

USB 3.0 SuperSpeed Keystone Jack Type-A Extension Cable (M/F), 3 ft. (0.91 m)

More Info
Check Prices
Black; Blue
Blue
3
 
 
 
 
 
USB 3.0 A (MALE)
USB 3.0 A (FEMALE)
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
U324-006

USB 3.0 SuperSpeed Extension Cable (AA M/F), 6 ft. (1.83 m)

More Info
Check Prices
Blue
Blue
6
PVC
VW-1
5.5MM
 
 
USB 3.0 A (MALE)
USB 3.0 A (FEMALE)
Nickel
Gold
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
 
 
USB 3.0 (up to 5 Gbps)
 
 
 
 
U324-006-BK

USB 3.0 SuperSpeed Extension Cable (AA M/F) Black, 6 ft. (1.83 m)

More Info
Check Prices
Black
Black
6
PVC
VW-1
5.5MM
 
 
USB 3.0 A (MALE)
USB 3.0 A (FEMALE)
Nickel
Gold
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
 
 
USB 3.0 (up to 5 Gbps)
 
 
 
 
U324-016

USB 3.0 SuperSpeed Extension Cable - USB-A to USB-A, M/F, Blue, 16 ft. (4.88 m)

More Info
Check Prices
Blue
Blue
16
PVC
VW-1
5.5MM
192
Polybag
USB 3.0 A (MALE)
USB 3.0 A (FEMALE)
Nickel
Gold
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
32 to 113 F (0 to 45 C)
-43 to 158 F (-40 to 70 C)
 
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
USB 3.0 (up to 5 Gbps)
192
487.68
16
4.87
U324-06N-BK

USB 3.0 SuperSpeed Type-A Extension Cable (M/F), Black, 6-in. (15.24 cm)

More Info
Check Prices
Black
Black
0.5
PVC
VW-1
5.5MM
6
 
USB 3.0 A (MALE)
USB 3.0 A (FEMALE)
Nickel
Gold
Tested to CE, FCC, RoHS, REACH
Lifetime limited warranty
14 to 140 F (-10 to 60 C)
-4 to 185 F (-20 to 85 C)
10% to 85%, Non-Condensing
 
 
USB 3.0 (up to 5 Gbps)
 
 
 
 
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.