Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products


U009-006-RJ45-X

USB-A to RJ45 Rollover Console Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.83 m), Black

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; USB
Host Connector
USB A (MALE)
POWER
USB Power Delivery (PD) Charging Support
No
PHYSICAL
Color
Black
Material of Construction
PVC, PE
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
5.5mm; 4.7mm +/- 0.15
Wire Gauge (AWG)
26
Cable Length (ft.)
6
Cable Length (in.)
72
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.1984
ENVIRONMENTAL
Operating Temperature Range
32 to 104°F (0 to 40°C)
Storage Temperature Range
-4 to 140°F (-20 to 60°C)
Relative Humidity
0% to 90% RH (Non-Condensing)
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
RJ45 (MALE)
FEATURES & SPECIFICATIONS
USB Specification
USB 1.1 (up to 12 Mbps)
Driver Required
Yes
IP68 Rated
No
IP20 Rated
No
 
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY
Product Warranty Period (Worldwide)
3-year limited warranty
U009-010-RJ45-X

USB-A to RJ45 Rollover Console Cable (M/M) - Cisco Compatible, 250 Kbps, 10 ft. (3.05 m), Black

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; USB
Host Connector
USB A (MALE)
POWER
USB Power Delivery (PD) Charging Support
No
PHYSICAL
Color
Black
Material of Construction
PVC, PE
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
5.5mm; 4.7mm +/- 0.15
Wire Gauge (AWG)
26
Cable Length (ft.)
10
Cable Length (in.)
120
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.2866
ENVIRONMENTAL
Operating Temperature Range
32 to 104°F (0 to 40°C)
Storage Temperature Range
-4 to 140°F (-20 to 60°C)
Relative Humidity
0% to 90% RH (Non-Condensing)
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
RJ45 (MALE)
FEATURES & SPECIFICATIONS
USB Specification
USB 1.1 (up to 12 Mbps)
Driver Required
Yes
IP68 Rated
No
IP20 Rated
No
Suspend Mode Support
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY
Product Warranty Period (Worldwide)
3-year limited warranty
U009-015-RJ45-X

USB-A to RJ45 Rollover Console Cable (M/M) - Cisco Compatible, 250 Kbps, 15 ft. (4.57 m), Black

More Info
Check Prices
OVERVIEW
Technology
Cat5/5e; USB
Host Connector
USB A (MALE)
POWER
USB Power Delivery (PD) Charging Support
No
PHYSICAL
Color
Black
Material of Construction
PVC, PE
Cable Jacket Color
Black
Cable Jacket Material
PVC
Cable Outer Diameter (OD)
5.5mm; 4.7mm +/- 0.15
Wire Gauge (AWG)
26
Cable Length (ft.)
15
Cable Length (in.)
180
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.3968
ENVIRONMENTAL
Operating Temperature Range
32 to 104°F (0 to 40°C)
Storage Temperature Range
-4 to 140°F (-20 to 60°C)
Relative Humidity
0% to 90% RH (Non-Condensing)
CONNECTIONS
Side A - Connector 1
USB A (MALE)
Side B - Connector 1
RJ45 (MALE)
FEATURES & SPECIFICATIONS
USB Specification
USB 1.1 (up to 12 Mbps)
Driver Required
Yes
IP68 Rated
No
IP20 Rated
No
Suspend Mode Support
Yes
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA)
WARRANTY
Product Warranty Period (Worldwide)
3-year limited warranty
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.