TLP404
Protect It! 4-Outlet Home Computer Surge Protector Strip, 4 ft. (1.22 m) Cord, 450 Joules
OVERVIEW
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
120V (110-125V)
Voltage Compatibility (VAC):
120
Input Plug Type:
NEMA 5-15P
Input Cord Length (ft.):
4
Right-Angle Plug:
No
Integrated Cord Clip:
No
Maximum Surge Amps:
22500
Input Cord Gauge Type:
14 gauge; SJT
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(4) 5-15R
Circuit Breaker (amps):
15
Transformer Accommodation:
(2) Yes
Right-Angle Outlets:
No
Overload Protection:
15A resettable combo switch / circuit breaker
Outlet Orientation:
Single row of 4 outlets
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
Yes
USER INTERFACE, ALERTS & CONTROLS:
Diagnostic LED Details:
Built-in LED confirms suppressor "protection present" (green) status
USER INTERFACE, ALERTS & CONTROLS:
Switches:
Combination AC circuit breaker and 2 position on/off power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
450
AC Suppression Response Time:
< 1 ns
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS):
150
UL1449 Let Through Rating:
500V - UL Verified
EMI / RFI Filtering:
Yes
Automatic Shut-Off:
Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
No
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
PHYSICAL
Antimicrobial Coating:
No
Color:
Light Gray
Housing Color:
Light Gray
Integrated Keyhole Mounting Slots:
Yes
Material of Construction:
Plastic
Receptacle Color:
Light gray
Unit Dimensions (hwd / in.):
1.2 x 1.85 x 8.1
Unit Weight (lbs.):
1
Color (AC Line Cord):
Light Gray
PHYSICAL:
Keyhole Slot Mounting Measurement (Center to Center):
Distance between slots = 57.5mm; Distance between slot height = 26mm
Outlets Measurement (Center to Center):
28.6mm
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Approvals:
Exceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression):
UL1449 3rd Edition
Canada:
cUL
UL1363 (Power Tap):
UL1363
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
CHARGING
TLP604
Protect It! 6-Outlet Surge Protector, 4 ft. (1.22 m) Cord, 790 Joules, Diagnostic LED, Light Gray Housing
OVERVIEW
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
120V (110-125V)
Voltage Compatibility (VAC):
120
Input Plug Type:
NEMA 5-15P
Input Cord Length (ft.):
4
Right-Angle Plug:
No
Integrated Cord Clip:
No
Maximum Surge Amps:
36000
Input Cord Gauge Type:
14 gauge; SJT
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(6) 5-15R
Circuit Breaker (amps):
15
Transformer Accommodation:
(2) Yes
Right-Angle Outlets:
No
Outlet Orientation:
Single row
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
Yes
USER INTERFACE, ALERTS & CONTROLS:
Diagnostic LED Details:
Built-in LED confirms suppressor "protection present" (green) status
USER INTERFACE, ALERTS & CONTROLS:
Switches:
Combination AC circuit breaker and 2 position on/off power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
790
AC Suppression Response Time:
< 1 ns
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS):
150
UL1449 Let Through Rating:
500V
EMI / RFI Filtering:
Yes
Automatic Shut-Off:
Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
No
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
PHYSICAL
Antimicrobial Coating:
No
Color:
Light Gray
Housing Color:
Light Gray
Integrated Keyhole Mounting Slots:
Yes
Material of Construction:
Plastic
Receptacle Color:
Light gray
Unit Dimensions (hwd / in.):
10.8 x 1.85 x 1.23
Unit Weight (lbs.):
.80
Color (AC Line Cord):
Light Gray
PHYSICAL:
Keyhole Slot Mounting Measurement (Center to Center):
Distance between slots = 101mm; Distance between slot height = 28mm
Outlets Measurement (Center to Center):
28.5mm
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Approvals:
Exceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression):
UL1449 3RD EDITION
Canada:
cUL
UL1363 (Power Tap):
UL1363
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
CHARGING
TLP604TEL
Protect It! 6-Outlet Surge Protector, 4 ft. (1.22 m) Cord, 790 Joules, Tel/Fax/Modem Protection
OVERVIEW
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
120V (110-125V)
Voltage Compatibility (VAC):
120
Input Plug Type:
NEMA 5-15P
Input Cord Length (ft.):
4
Right-Angle Plug:
No
Integrated Cord Clip:
No
Maximum Surge Amps:
35500
Input Cord Gauge Type:
14 gauge; SJT
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(6) 5-15R
Circuit Breaker (amps):
15
Transformer Accommodation:
(2) Yes
Right-Angle Outlets:
No
Outlet Orientation:
Single row
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
Yes
USER INTERFACE, ALERTS & CONTROLS:
Diagnostic LED Details:
Built-in LED confirms suppressor "protection present" (green) status
USER INTERFACE, ALERTS & CONTROLS:
Switches:
Combination AC circuit breaker and 2 position red illuminated on/off power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
790
AC Suppression Response Time:
< 1 ns
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS):
150
UL1449 Let Through Rating:
400V
Automatic Shut-Off:
Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
Yes
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
Telephone/DSL Protection Details:
1 line
PHYSICAL
Antimicrobial Coating:
No
Color:
Light Gray
Housing Color:
Light Gray
Integrated Keyhole Mounting Slots:
Yes
Material of Construction:
Plastic
Receptacle Color:
Light gray
Unit Dimensions (hwd / in.):
10.8 x 1.85 x 1.23
Unit Weight (lbs.):
.82
Color (AC Line Cord):
Light Gray
PHYSICAL:
Keyhole Slot Mounting Measurement (Center to Center):
Distance between slots = 101mm; Distance between slot height = 28mm
Outlets Measurement (Center to Center):
28.5mm
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Approvals:
Exceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression):
UL1449 3RD EDITION
Canada:
cUL
UL1363 (Power Tap):
UL1363
UL497A (Communications):
UL497A
FCC Part 68 (Communications):
FCC Part 68
Industry Canada (Communications):
Industry Canada
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
CHARGING
TLP74R
Protect It! 7-Outlet Surge Protector 4 ft. (1.22 m) Cord, 1080 Joules, 1 Diagnostic LED, Light Gray Housing
OVERVIEW
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
120V (110-125V)
Voltage Compatibility (VAC):
120
Input Plug Type:
NEMA 5-15P
Input Cord Length (ft.):
4
Right-Angle Plug:
No
Integrated Cord Clip:
No
Maximum Surge Amps:
36000
Input Cord Gauge Type:
14 gauge; SJT
OUTPUT
Frequency Compatibility:
60 Hz
Output (Watts):
1800
Output Receptacles:
(7) 5-15R
Circuit Breaker (amps):
15
Transformer Accommodation:
(4) Yes
Right-Angle Outlets:
Yes
Outlet Orientation:
Single row
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
Yes
USER INTERFACE, ALERTS & CONTROLS:
Diagnostic LED Details:
Built-in LED confirms suppressor "protection present" (green) status
USER INTERFACE, ALERTS & CONTROLS:
Switches:
Combination AC circuit breaker and 2 position on/off power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
1080
AC Suppression Response Time:
< 1 ns
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS):
150
UL1449 Let Through Rating:
400V
Automatic Shut-Off:
Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
No
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
PHYSICAL
Antimicrobial Coating:
No
Color:
Light Gray
Housing Color:
Light Gray
Integrated Keyhole Mounting Slots:
Yes
Material of Construction:
Plastic
Receptacle Color:
Light gray
Unit Dimensions (hwd / in.):
1.33 x 2.04 x 12.4
Unit Weight (lbs.):
1.04
Color (AC Line Cord):
Light Gray
Keyhole Slot Mounting Measurement (Center to Center):
207mm
Outlets Measurement (Center to Center):
28.5mm
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Approvals:
Exceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression):
UL1449 3rd Edition
Canada:
cUL
UL1363 (Power Tap):
UL1363
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
CHARGING
TLP74RB
Protect It! 7-Outlet Surge Protector, 6 Right-Angle Outlets, 4 ft. (1.22 m) Cord, 1080 Joules, Diagnostic LED, Black Housing
OVERVIEW
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
120V (110-125V)
Voltage Compatibility (VAC):
120
Input Plug Type:
NEMA 5-15P
Input Cord Length (ft.):
4
Right-Angle Plug:
No
Integrated Cord Clip:
No
Maximum Surge Amps:
36000
Input Cord Gauge Type:
14 gauge; SJT
OUTPUT
Frequency Compatibility:
60 Hz
Output (Watts):
1800
Output Receptacles:
(7) 5-15R
Circuit Breaker (amps):
15
Transformer Accommodation:
(4) Yes
Right-Angle Outlets:
Yes
Outlet Orientation:
Single row
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
Yes
USER INTERFACE, ALERTS & CONTROLS:
Diagnostic LED Details:
Built-in LED confirms suppressor "protection present" (green) status
USER INTERFACE, ALERTS & CONTROLS:
Switches:
Combination AC circuit breaker and 2 position on/off power switch
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
1080
AC Suppression Response Time:
< 1 ns
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS):
150
UL1449 Let Through Rating:
400V
EMI / RFI Filtering:
Yes
Automatic Shut-Off:
Yes
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
No
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
PHYSICAL
Antimicrobial Coating:
No
Color:
Black
Housing Color:
Black
Integrated Keyhole Mounting Slots:
Yes
Material of Construction:
Plastic
Receptacle Color:
Black
Unit Dimensions (hwd / in.):
1.33 x 2.04 x 12.4
Unit Weight (lbs.):
1.04
Color (AC Line Cord):
Black
Keyhole Slot Mounting Measurement (Center to Center):
207mm
Outlets Measurement (Center to Center):
28.5mm
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Approvals:
Exceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression):
UL1449 3rd Edition
Canada:
cUL
UL1363 (Power Tap):
UL1363
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
CHARGING
New
TLP206USB
2-Outlet Surge Protector with 2 USB Ports (2.1A Shared) - 6 ft. Cord, 5-15P Plug, 450 Joules, Black
OVERVIEW
Product Type:
Surge Protector
Charging Form Factor:
Strip
Device Compatibility:
Phone; Tablet; Amazon Kindle
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
120V (110-125V)
Voltage Compatibility (VAC):
120
Input Plug Type:
NEMA 5-15P
Input Cord Length (ft.):
6
Right-Angle Plug:
No
Integrated Cord Clip:
No
Input Cord Gauge Type:
16 gauge
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(2) 5-15/20R
Circuit Breaker (amps):
15
Transformer Accommodation:
(1) Yes
Right-Angle Outlets:
No
Overload Protection:
15A resettable illuminated combo switch / circuit breaker
Outlet Orientation:
Single row of 2 outlets
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
Yes
USER INTERFACE, ALERTS & CONTROLS:
Diagnostic LED Details:
Built-in LED confirms suppressor "protection present" (green) status
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
450
AC Suppression Response Time:
< 1 ns
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS):
150
UL1449 Let Through Rating:
800,800,800
EMI / RFI Filtering:
Yes
Automatic Shut-Off:
No
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
No
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
PHYSICAL
Antimicrobial Coating:
No
Color:
Black
Housing Color:
Black
Integrated Keyhole Mounting Slots:
Yes
Material of Construction:
Plastic
Receptacle Color:
Black
Unit Dimensions (hwd / in.):
6.2 x 1.6 x 1
Unit Weight (lbs.):
0.62
Color (AC Line Cord):
Black
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Approvals:
EXCEEDS IEEE 587 CATAGORY A&B SPECIFICATIONS
UL1449 3rd Edition (AC Suppression):
UL 1449 4TH EDITION
Canada:
cUL
UL1363 (Power Tap):
UL1363
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
CHARGING
Number of Charging Ports:
2
Charging Ports / Amps:
(2) 2.1A
Charging Method:
USB
Charging Port Type:
USB A (FEMALE)
SK10TG
Protect It! 1-Outlet Surge Protector, Direct Plug-In, 350 Joules, Timer Selection Switch
OVERVIEW
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
120V
Input Cord Length Details:
Direct Plug-In
Voltage Compatibility (VAC):
120
Input Plug Type:
NEMA 5-15P
Input Cord Length (ft.):
0
Right-Angle Plug:
No
Integrated Cord Clip:
No
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(1) 5-15R
Circuit Breaker (amps):
15
Transformer Accommodation:
(1) Yes
Right-Angle Outlets:
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
Yes
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
350
AC Suppression Response Time:
< 1ns
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Clamping Voltage (RMS):
400
AC Suppression Surge Current Rating:
27,000
UL1449 Let Through Rating:
500, 400, 500
EMI / RFI Filtering:
Yes
Automatic Shut-Off:
No
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
No
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
PHYSICAL
Antimicrobial Coating:
No
Color:
Black
Housing Color:
Black
Integrated Keyhole Mounting Slots:
No
Material of Construction:
Plastic
Receptacle Color:
Black
Unit Dimensions (hwd / in.):
2.76 x 2.76 x 1.50
Unit Weight (lbs.):
.22
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Approvals:
RoHS
UL1449 3rd Edition (AC Suppression):
UL1449 3rd Edition
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
CHARGING
SPIKECUBE
SpikeCube Series 1-Outlet Personal Surge Protector, Direct Plug-In, 600 Joules, 2 Diagnostic LEDs
OVERVIEW
INPUT
Nominal Input Voltage(s) Supported:
120V AC
Recommended Electrical Service:
120V (110-125V)
Input Cord Length Details:
Direct Plug-In
Voltage Compatibility (VAC):
120
Input Plug Type:
NEMA 5-15P
Input Cord Length (ft.):
0
Right-Angle Plug:
No
Integrated Cord Clip:
No
Maximum Surge Amps:
36000
OUTPUT
Frequency Compatibility:
50 / 60 Hz
Output (Watts):
1800
Output Receptacles:
(1) 5-15R
Circuit Breaker (amps):
15
Transformer Accommodation:
(1) Yes
Right-Angle Outlets:
No
USER INTERFACE, ALERTS & CONTROLS
Diagnostic LED(s):
Yes
Diagnostic LED Details:
Protected (green) & Grounded (red)
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating:
600
AC Suppression Response Time:
< 1 ns
SURGE / NOISE SUPPRESSION:
Protection Modes:
Includes full normal mode (H-N) and common mode (N-G / H-G) line surge suppression
Clamping Voltage (RMS):
150
UL1449 Let Through Rating:
400, 500, 500
Automatic Shut-Off:
No
DATALINE SURGE SUPPRESSION
Telephone/DSL Protection:
No
Cable (Coax) Protection:
No
Network (Ethernet) Protection:
No
PHYSICAL
Antimicrobial Coating:
No
Color:
Light Gray
Housing Color:
Light Gray
Integrated Keyhole Mounting Slots:
No
Material of Construction:
Plastic
Receptacle Color:
Light gray
Unit Dimensions (hwd / in.):
2.50 x 1.90 x 1.80
Unit Weight (lbs.):
.100
SPECIAL FEATURES
Rotatable Outlets:
No
STANDARDS & COMPLIANCE
Approvals:
Exceeds IEEE 587 category A&B specifications
UL1449 3rd Edition (AC Suppression):
UL1449 3rd Edition
WARRANTY
Product Warranty Period (Worldwide):
Lifetime limited warranty
CHARGING