Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


SUBB130

120V 30A Single Phase Circuit Breaker for Rack Distribution Cabinet Applications

More Info
Check Prices
OVERVIEW
Accessory Type
Circuit Breaker
Accessory Class
PDU Accessories
INPUT
Rated input current (Maximum Load)
30A
Nominal Input Voltage(s) Supported
120V AC
Maximum Input Amps
30
 
PHYSICAL
Unit Dimensions (hwd / in.)
3.250 x 3.250 x 0.750
Unit Weight (lbs.)
.225
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
STANDARDS & COMPLIANCE
 
OUTPUT
 
 
SUBB320

Three Phase 208V 20A Circuit Breaker for Rack Distribution Cabinet Applications

More Info
Check Prices
OVERVIEW
Accessory Type
Circuit Breaker
Accessory Class
PDU Accessories
INPUT
Rated input current (Maximum Load)
20A
Nominal Input Voltage(s) Supported
208V AC
Maximum Input Amps
20
 
PHYSICAL
Unit Dimensions (hwd / in.)
3.250 x 3.250 x 2.250
Unit Weight (lbs.)
.869
 
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS
OUTPUT
 
 
SUWL520C-5

120V Single Phase Whip in 5 ft. (1.52 m) length with L5-20R for Breakered 3-Phase Distribution Cabinets

More Info
Check Prices
OVERVIEW
Accessory Type
Single-Phase Whip Cable
Accessory Class
PDU Accessories
INPUT
 
 
 
Input Connection Type
Hardwire (3 wire - L, N, G)
PHYSICAL
 
 
Color
Black
Cable Length (ft.)
5
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
STANDARDS & COMPLIANCE
Product Compliance
RoHS
OUTPUT
PDU Recommendation Notes
Compatible with all PDU brands fitted with a L5-20P (20A 120V) input plug, including Tripp Lite  PDU1220T ,  PDU1420T ,  PDUNV ,  PDUV20 ,  PDUMH20 ,  PDUMV20 ,  PDUMNH20 , PDUMNV20,  PDUMH20NET  and PDUMV20NET
Output Receptacles
(1) L5-20R

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.