Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 8 Products


SRCTMTCVR600

Roof Panel Kit for Hot/Cold Aisle Containment System - Standard 600 mm Racks

More Info
Check Prices
Cooling Accessories
Roof Panel With Riser
Black
600 mm (Standard)
 
 
5-year limited warranty
 
 
SRCTMTCVR750

Roof Panel Kit for Hot/Cold Aisle Containment System - Wide 750 mm Racks

More Info
Check Prices
Cooling Accessories
Roof Panel With Riser
Black
750 mm (Wide)
 
 
5-year limited warranty
 
 
SRCTMTFRM

Frame End Kit for Hot/Cold Aisle Containment System

More Info
Check Prices
 
Frame Kit
Black
600 mm (Standard); 750 mm (Wide)
78.5 x 23.63 x 43
281
5-year limited warranty
Yes
EIA/ECA-310-E
SRCTMTR600SH

Short Riser Panels for Hot/Cold Aisle Containment System - Standard 600 mm Racks, Set of 2

More Info
Check Prices
 
Riser Panel
Black
600 mm (Standard)
 
 
5-year limited warranty
 
 
SRCTMTR750SH

Short Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2

More Info
Check Prices
Cooling Accessories
Riser Panel
Black
750 mm (Wide)
 
 
5-year limited warranty
 
 
SRCTMTR750TL

Tall Riser Panels for Hot/Cold Aisle Containment System - Wide 750 mm Racks, Set of 2

More Info
Check Prices
 
Riser Panel
Black
750 mm (Wide)
 
 
5-year limited warranty
 
 
SRCTMTSDD

Sliding Double-Door Kit for Hot/Cold Aisle Containment System

More Info
Check Prices
 
Door Kit
Black
600 mm (Standard); 750 mm (Wide)
78.5 x 23.63 x 43
281
5-year limited warranty
Yes
EIA/ECA-310-E
SRCTMTTLBM

Telescopic Beam Kit for Hot/Cold Aisle Containment System

More Info
Check Prices
 
Beam Kit
Black
600 mm (Standard); 750 mm (Wide)
6.87 x 95.00 x 6.14
121.2
5-year limited warranty
Yes
EIA/ECA-310-E
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.