Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


P312-003

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 3 ft. (0.91 m)

More Info
Check Prices
Passive
Stereo Audio
Black
Black
3
 
 
 
 
 
 
 
 
 
 
3.5MM (MALE)
3.5MM (MALE)
No
 
 
 
No
No
 
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P312-006

3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. (1.83 m)

More Info
Check Prices
Passive
Stereo Audio
Black
Black
6
 
 
 
 
 
 
 
 
 
 
3.5MM (MALE)
3.5MM (MALE)
No
 
 
 
No
No
 
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P502-003

VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 3 ft. (0.91 m)

More Info
Check Prices
Passive
Coax; VGA/SVGA
Black
Black
3
 
 
 
 
 
 
 
 
 
 
HD15 (MALE)
HD15 (MALE)
No
 
 
 
No
 
 
 
 
 
 
 
Lifetime limited warranty
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P502-006

VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 6 ft. (1.83 m)

More Info
Check Prices
Passive
Coax; VGA/SVGA
Black
Black
6
 
 
 
 
 
 
 
 
 
 
HD15 (MALE)
HD15 (MALE)
No
 
 
 
No
No
 
 
 
 
 
 
Lifetime limited warranty
RoHS
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
P566-003

HDMI to DVI Cable, Digital Monitor Adapter and Video Converter (HDMI to DVI-D M/M), 3 ft. (0.91 m)

More Info
Check Prices
Passive
DVI; HDMI
Black
Black
3
PVC
VW-1
5.5mm
30AWG
36
Polybag
 
 
 
 
HDMI (MALE)
DVI-D SINGLE LINK (MALE)
No
Gold
Gold
 
No
 
1.3
 
 
 
 
 
Lifetime limited warranty
 
1920 x 1080 @60Hz (1080p)
 
 
 
 
 
 
 
32 to 113°F (0 to 45°C)
14 to 158°F (-10 to 70°C)
10% to 85% RH, Non-Condensing
5% to 90% RH, Non-Condensing
 
 
 
 
P568-003

High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m)

More Info
Check Prices
Passive
HDMI
Black
Black
3
PVC
VW-1
6.0mm
30
 
 
Black
PVC
No
30mm
HDMI (MALE)
HDMI (MALE)
No
Gold
Gold
Straight
No
No
1.4; 2.2
No
No
No
No
No
Lifetime limited warranty
RoHS; REACH; NOM (Mexico); CSA (Canada); FCC Part 15 Class A (USA); UL 1778
3840 x 2160 @ 30Hz
48-bit Deep Color
No
Yes
4:4:4
Yes
Bidirectional
10.2 Gbps
14 to 122 F (-10 to 50 C)
5 to 140 F (-15 to 60 C)
0% to 90% RH, Non-Condensing
0% to 90% RH, Non-Condensing
ARC
0
Yes
Yes
P568-006

High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 6 ft. (1.83 m)

More Info
Check Prices
Passive
HDMI
Black
Black
6
 
VW-1
5.5mm
30
 
 
Black
PVC
No
55mm
HDMI (MALE)
HDMI (MALE)
No
Gold
Gold
Straight
No
No
1.3
No
No
No
No
No
Lifetime limited warranty
RoHS; REACH
3840 x 2160 @ 30Hz
24-bit True Color
No
No
4:4:4
Yes
Bidirectional
 
32 to 113 F (0 to 45 C)
-40 TO 176 F (-40 TO 80 C)
10 to 85% RH, Non-Condensing
5 to 90% RH, Non-Condensing
Stereo Audio
0
 
Yes
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.