Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA NGI-U05C2POE4

5-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, PoE+ 30W, -10° to 60°C, 2 GbE SFP Slots, DIN Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Industrial-Grade Switch
INPUT
Maximum Input Amps Details
Maximum of 6A
Voltage Compatibility (VDC)
24-57
Power Source
2-Pin Terminal Block
POWER
Power Consumption (Watts)
14.00
Power Consumption Detail
134w
CONNECTIONS
Number of Ports
5
Ports
5
Ports Detail

4 - RJ-45F (10/100/1000Mbps) with PoE+; 1- RJ-45F (10/100/1000Mbps)

SFP Uplink Ports
2
SFP Uplink Ports Detail

2 - SFP (1000Base-X)

PoE Power Budget (Watts)
120
PoE Port Description
30W maximum per port
PoE Supported Ports
4
Network Switch Ports
(5) 10/100/1000 (RJ45)
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1- PWR(Green): for Power, 2- PoE1~4 (Green): for supplying power to PD device, 3- 1000(Green): for Ethernet speed 1000Mbps, 4- LNK/ACT(Green): for data transmitting/receiving, 5- SFP (Green): for data transmitting/receiving
PHYSICAL
Primary Form Factor
DIN-Rail
Color
Black
Material of Construction
Metal casing
Form Factors Supported
DIN-Rail Mountable
Unit Dimensions (hwd / in.)
1.970 x 6.300 x 4.720
Unit Weight (lbs.)
1.90
ENVIRONMENTAL
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% (Non-Condensing)
Operating Elevation
0-6562 ft. (0-2000 m)
ESD Protection
±8kV air discharge / ±4kV contact discharge
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details

Auto-negotiable

Switching Capacity
14 Gbps
Switching Capacity Details
1 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
10000
Console Port
No
MAC Auto Learning
Yes
MAC Addresses
8000
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); IEEE 802.1p Class of Service (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; IEEE 802.3z 1000Base-SX/LX; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA NGI-U08

8-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, DIN Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Industrial Gigabit Ethernet Switch
INPUT
Maximum Input Amps Details
Maximum of 1A DC. The device power shall be supplied by LPS (Limited Power Source)
Voltage Compatibility (VDC)
9-57
Power Source
6-Pin Terminal Block
POWER
Power Consumption (Watts)
5.00
Power Consumption Detail
5w
CONNECTIONS
Number of Ports
8
Ports
8
Ports Detail

8x 10/100/1000BASE-T

SFP Uplink Ports
0
SFP Uplink Ports Detail

NA

PoE Power Budget (Watts)
0
PoE Port Description
NA
PoE Supported Ports
0
Network Switch Ports
(8) 10/100/1000 (RJ45)
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1- PWR(Green): for Power, 2- RPS(Green): for Power by terminal block RPS, 3- ALM(Rad): for PWR & RPS fails, 4- 1000(Green): for Ethernet speed 1000Mbps, 5- LNK/ACT(Green): for data Transmitting/Receiving
PHYSICAL
Primary Form Factor
DIN-Rail
Color
Black
Material of Construction
Metal casing
Form Factors Supported
DIN-Rail Mountable
Unit Dimensions (hwd / in.)
3.920 x 1.970 x 4.560
Unit Weight (lbs.)
1.10
ENVIRONMENTAL
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Storage Temperature Range
-40° to 176°F (-40° to 80°C)
Relative Humidity
5 to 95% (non-condensing)
Operating Elevation
0-6562 ft. (0-2000 m)
ESD Protection
±8kV air discharge / ±4kV contact discharge
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details

Auto-negotiable

Switching Capacity
16Gbps
Switching Capacity Details
1Gbps Per Port with Full Duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
9000
Console Port
No
MAC Auto Learning
Yes
MAC Addresses
2000
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA NGI-U08C2POE8

8-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, PoE+ 30W, 2 GbE SFP Slots, -40° to 75°C, DIN Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Industrial-Grade Switch
INPUT
Maximum Input Amps Details
Maximum of 6A
Voltage Compatibility (VDC)
24-57
Power Source
6-Pin Terminal Block
POWER
Power Consumption (Watts)
14.00
Power Consumption Detail
254w
CONNECTIONS
Number of Ports
8
Ports
8
Ports Detail

8- RJ-45F (10/100/1000Mbps) with PoE+

SFP Uplink Ports
2
SFP Uplink Ports Detail

2 - SFP (100Base-FX/1000Base-X)

PoE Power Budget (Watts)
240
PoE Port Description
30W maximum per port
PoE Supported Ports
8
Network Switch Ports
(8) 10/100/1000 (RJ45)
PoE Type
Type 2 PoE+ (30W, IEEE 802.3at)
PoE Capability
30W (802.3at)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1- PWR(Green): for Power; 2- RPS (Green): for Redundant Power; 3- ALM (Rad) : for Primary Power or Low I/P voltage; 4- PoE1~8 (Green): for supplying power to PD device; 5- 1000(Green): for Ethernet speed 1000Mbps; 6- LNK/ACT(Green): for data transmitting/receiving; 7- SFP (Green): for data transmitting/receiving
PHYSICAL
Primary Form Factor
DIN-Rail
Color
Black
Material of Construction
Aluminum casing
Form Factors Supported
DIN-Rail Mountable
Unit Dimensions (hwd / in.)
1.970 x 6.300 x 4.720
Unit Weight (lbs.)
2.03
ENVIRONMENTAL
Operating Temperature Range
-40°F to 167°F (-40° to 75°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% (Non-Condensing)
Operating Elevation
0-6562 ft. (0-2000 m)
ESD Protection
±8kV air discharge / ±4kV contact discharge
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details

Auto-negotiable

Switching Capacity
20 Gbps
Switching Capacity Details
1 Gbps per port with full duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
10000
Console Port
No
MAC Auto Learning
Yes
MAC Addresses
8000
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); IEEE 802.1p Class of Service (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; IEEE 802.3z 1000Base-SX/LX; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty
TAA NGI-U16

16-Port Unmanaged Industrial Gigabit Ethernet Switch - 10/100/1000 Mbps, DIN Mount, TAA

More Info
Check Prices
OVERVIEW
Product Type
Unmanaged Industrial Gigabit Ethernet Switch
INPUT
Maximum Input Amps Details
Maximum of 1.5A DC. The device power shall be supplied by LPS (Limited Power Source)
Voltage Compatibility (VDC)
12-48
Power Source
2-Pin Terminal Block
POWER
Power Consumption (Watts)
12.00
Power Consumption Detail
12
CONNECTIONS
Number of Ports
16
Ports
16
Ports Detail

16x 10/100/1000BASE-T

SFP Uplink Ports
0
SFP Uplink Ports Detail

NA

PoE Power Budget (Watts)
0
 
PoE Supported Ports
0
Network Switch Ports
(16) 10/100/1000 (RJ45)
 
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
1- Power ON/OFF(Green), 2- 1000(Green) for Ethernet speed 1000Mbps, 3- LNK/ACT(Green) for data Transmitting/Receiving
PHYSICAL
Primary Form Factor
DIN-Rail
Color
Black
Material of Construction
Metal casing
Form Factors Supported
DIN-Rail Mountable
Unit Dimensions (hwd / in.)
6.300 x 1.970 x 4.720
Unit Weight (lbs.)
1.98
ENVIRONMENTAL
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Relative Humidity
5% to 95% (Non-Condensing)
 
ESD Protection
±8kV air discharge / ±4kV contact discharge
COMMUNICATIONS
Network Compatibility
1 Gbps (Gigabit)
Network Compatibility Details

Auto-negotiable

Switching Capacity
32Gbps
Switching Capacity Details
1Gbps Per Port with Full Duplex
FEATURES & SPECIFICATIONS
Jumbo Frames
10000
Console Port
No
MAC Auto Learning
Yes
MAC Addresses
8000
RMON
No
SNMP
No
Storm Control
No
DHCP Snooping
No
Auto MDI/MDIX Crossover Detection
Yes
Fans (Type/Quantity)
Fanless
STANDARDS & COMPLIANCE
Product Compliance
RoHS; CE (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
3-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.