Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


N062-012-KJ

12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
Blank
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB 2.0 (High Speed)
Black
12
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
RoHS
Lifetime limited warranty
 
N062-016-KJ

16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
Blank
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB 2.0 (High Speed)
Black
16
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
RoHS
Lifetime limited warranty
LIFETIME LIMITED
N062-024-KJ

24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
Blank
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB 2.0 (High Speed)
Black
24
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
RoHS
Lifetime limited warranty
LIFETIME LIMITED
N062-024-KJ-SH

24-Port 1U Rack-Mount Shielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6, TAA

More Info
Check Prices
Blank
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB 2.0 (High Speed)
Black
24
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
RoHS
Lifetime limited warranty
LIFETIME LIMITED
N062-032-KJ

32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

More Info
Check Prices
Blank
Cat5/5e; Cat6; Cat6a; DisplayPort; HDMI; USB 2.0 (High Speed)
Black
32
KEYSTONE JACK CUTOUT
KEYSTONE JACK CUTOUT
RoHS
Lifetime limited warranty
LIFETIME LIMITED
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.