Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 3 Products


MTB3-DOCK-02

Thunderbolt 3 Dock, Dual Display - 4K 60 Hz, UHD, HDMI, DP, VGA, USB 3.2 Gen 1, USB-A/C Hub, GbE

More Info
Check Prices
Docking Station
DisplayPort; HDMI; Thunderbolt; USB 2.0 (High Speed); VGA/SVGA
THUNDERBOLT 3 (Type-C MALE)
2
DISPLAYPORT (FEMALE); HDMI (FEMALE); HD15 (FEMALE)
DisplayPort 1.2; HDMI 2.0; HDCP 1.4; HDCP 2.2
DisplayPort: 4K 60Hz (3840 x 2160)
HDMI: 4K 60Hz (3840 x 2160)
VGA: 1920 x 1200 60Hz
DisplayPort: 4096 x 2160 (4K x 2K) @ 60 Hz; HDMI: 4096 x 2160 (4K x 2K) @ 60 Hz; VGA: 1920 x 1080 @ 60 Hz
Yes
1x DP (4K 60Hz) + 1x HDMI (4K 60Hz)
1x DP (4K 60Hz) + 1x VGA (1080p)
Yes
1x DP (4K 60Hz) + 1x HDMI (4K 60Hz)
1x DP (1080p) + 1x VGA (1080p)
36-bit Deep Color
No
4:4:4
(2) 3.5MM (FEMALE)

Separate 3.5 mm mini stereo jacks for speakers and microphone

 
(1) USB C (FEMALE); (4) USB A (FEMALE)
(1) USB-C - USB 3.2 Gen 1 (5 Gbps); (2) USB-A - USB 3.2 Gen 1 (5 Gbps); (2) USB-A - USB 2.0
RJ45 (FEMALE)
3
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
No
 
 
No
Input: 100–240V, 50/60 Hz, 3.0A; Output: 20V, 6A
100-240V / 50/60Hz / 3.0A
20V / 6A
4
1.2
OD: 4.5 x 0.6 x 10.5mm, Positive Pin, Negative Sleeve
NEMA 5-15P North America
No
 
White (Power) and Orange (Activity)
60
Supports 60W (20V 3A) Power to Host Computer
3A
 
Aluminum, Zinc Alloy
Gray
0.87 x 3.46 x 7.68
Box
0.948
32 to 113°F (0 to 45°C)
32 to 158°F (0 to 70°C)
10% to 85% RH, Non-Condensing
5 to 90% RH, Non-condensing
20V/3A (60W) to Host Device
 
1 Gbps (Gigabit)
802.3ab
13
DISPLAYPORT, HDMI, VGA, RJ45, (2) USB-A 3.0, (2) USB-A 2.0, (2) 3.5MM, USB-C, TB3 USB-C
THUNDERBOLT 3 (Type-C FEMALE)
(2) USB 3.0 A (FEMALE)
USB C (FEMALE)
DISPLAYPORT (FEMALE); HD15 (FEMALE); HDMI (FEMALE)
RJ45 (FEMALE)
(2) USB A (FEMALE)
(2) 3.5MM (FEMALE)
Nickel
 
 
 
 
1.2
2.2
Yes
5
USB 2.0 (up to 480 Mbps); USB 3.0 (up to 5 Gbps)
No
Cat5/Cat5e/Cat6 Cables
No
No
No
No
No
Thunderbolt 3 (up to 40Gbps short or active cables)
 
Tested to FCC, RoHS, REACH
CCC; CE; GS; PSE; TUV; UL; cUL
3-year limited warranty
 
 
MTB3-DOCK-03

Thunderbolt 3 Dock w USB-C Compatibility, Dual Display - 8K DisplayPort, USB 3.2 Gen 2 10G, USB-A/C Hub, Memory Card, GbE, 60W Charging

More Info
Check Prices
Docking Station
DisplayPort; Thunderbolt
THUNDERBOLT 3 (Type-C MALE)
2
THUNDERBOLT 3 (Type-C FEMALE); DISPLAYPORT (FEMALE)
DisplayPort 1.4; Thunderbolt 3
Thunderbolt 3: 8K 30Hz (7680 x 4320) DisplayPort: 8K 30Hz (7680 x 4320)
7680 x 4320 (8K) @ 30 Hz (Thunderbolt 3); 3840 x 2160 (4K x 2K) @ 60 Hz (MFDP)
Yes
For Thunderbolt 3 Source:
1x DP (8K 30Hz) + 1x ThunderBolt 3 (4K 30Hz) via USB-C to C or USB-C to DP or USB-C to HDMI cable or adapter
For USB-C MFDP Source:
1x DP (4K 60Hz) + 1x ThunderBolt 3 (4K 60Hz) via USB-C to C or USB-C to DP or USB-C to HDMI cable or adapter
Yes
For Thunderbolt 3 Source:
1x DP (8K 30Hz) + 1x ThunderBolt 3 (4K 30Hz) via USB-C to C or USB-C to DP or USB-C to HDMI cable or adapter
For USB-C MFDP Source:
1x DP (4K 60Hz) + 1x ThunderBolt 3 (4K 60Hz) via USB-C to C or USB-C to DP or USB-C to HDMI cable or adapter
48-bit Deep Color
Yes
4:4:4
3.5MM (FEMALE)

3.5mm Combo Stereo Audio / Microphone Jack

Supports 8/16/22.05/24/32/44.1/48/96/176.4/192/384 KHz
(1) THUNDERBOLT 3 (Type-C FEMALE); (2) USB A (FEMALE); (1) USB C (FEMALE)
(2) USB-A - USB 3.2 Gen 2 (10 Gbps); (1) USB-C - ThunderBolt 3 (40 Gbps); (1) USB-C - USB 3.2 Gen 2 (10 Gbps)
RJ45 (FEMALE)
3.0
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
No
 
 
Yes
Input: 100–240V, 50/60 Hz, 3.0A; Output: 20V, 6A
100-240V, 50/60Hz, 3.0A
20V / 6A
4
1.2
OD: 4.5 x 0.6 x 10.5mm, Positive Pin, Negative Sleeve
NEMA 5-15P North America
No
 
Green (Power), Orange (Transmitting Data)
60
Supports 60W (20V 3A) Power to Host Computer; USB-A: 5V 1.5A (7.5W)
1.5A; 3A
 
PC, ABS, Aluminum
Black; Gray
0.69 x 3.15 x 5.83
Box
0.5952
32 to 113°F (0 to 45°C)
32 to 158°F (0 to 70°C)
10% to 85% RH, Non-Condensing
5 to 90% RH, Non-condensing
USB BC 1.2: 5V/1.5A (7.5W)
 
1 Gbps (Gigabit)
 
10
DisplayPort, (2) TB3 USB-C, USB-C, RJ45, MICRO SD, SD, 3.5MM, (2) USB-A 3.0
(2) THUNDERBOLT 3 (Type-C FEMALE)
DISPLAYPORT (FEMALE)
RJ45 (FEMALE)
 
MICRO SD (FEMALE); SD (FEMALE)
3.5MM (FEMALE)
(2) USB A (FEMALE); USB C (FEMALE)
Nickel
THUNDERBOLT 3 (Type-C MALE)
USB A (FEMALE)
 
 
1.4
1.4; 2.2
Yes
3
USB 3.2 Gen 2 (Up to 10 Gbps)
No
Cat5/Cat5e/Cat6 Cables
No
No
Yes
No
No
Thunderbolt 3 (up to 40Gbps short or active cables)
SD; Micro SD
FCC, RoHS, REACH
CCC; CE; GS; PSE; TUV; UL; cUL
3-year limited warranty
SD (FEMALE); MICRO SD (FEMALE)
SD 4.0 and Micro SD 4.0
Both card readers can be used at the same time
MTB3-DOCK-04

Thunderbolt 3 Dual Monitor Docking Station - 8K/30Hz DisplayPort, 4K/60Hz HDMI, USB 3.2 Gen 2, GbE, 60W PD Charging - Black

More Info
Check Prices
Docking Station
DisplayPort; HDMI; Thunderbolt
THUNDERBOLT 3 (Type-C MALE)
2
DISPLAYPORT (FEMALE); HDMI (FEMALE)
HDMI 2.0; HDCP 2.2; DisplayPort 1.4
DisplayPort 8K @ 30 Hz (7680 x 4320)
HDMI 4K @ 60 Hz (3840 x 2160)
DisplayPort + HDMI 4K @ 60 Hz (3840 x 2160)
DisplayPort: 7680 x 4320 @ 30Hz (8K); HDMI: 3840 x 2160 @ 60Hz (4K)
Yes

1x DP (8K/30 Hz)

1x HDMI (4K/60 Hz)

1x DP (4K/60 Hz) x 1x HDMI (4K/60 Hz)

Yes
DisplayPort 8K @ 30 Hz (7680 x 4320)
HDMI 4K @ 60 Hz (3840 x 2160)
DisplayPort + HDMI 4K @ 60 Hz (3840 x 2160)
48-bit Deep Color
Yes
4:4:4
3.5MM (FEMALE)

3.5mm Combo Stereo Audio / Microphone Jack

 
(2) USB A (FEMALE)
(2) USB-A - USB 3.2 Gen 2 (10 Gbps)
RJ45 (FEMALE)
 
 
Yes
0.66
7.87
No
 
 
 
 
 
 
 
Yes
3.0
PD Charging Port in Use = Green, Device Plugged into Thunderbolt Port = Blue
60
Supports 60W (20V 3A) Power to Host Computer
3A
USB
PC, ABS
Black
0.98 x 4.17 x 4.17
Box
0.481
32 to 95°F (0 to 35°C)
-4 to 158°F (-20 to 70°C)
0 to 90% RH, Non-Condensing
0 to 90% RH, Non-Condensing
USB-C PD: 60W (20V/3A)
0 to 90% RH, Non-Condensing
1 Gbps (Gigabit)
 
7
DisplayPort, HDMI, (2) USB-A 3.2 Gen2, USB-C PD Charging, RJ45, 3.5mm
THUNDERBOLT 3 (Type-C MALE)
 
 
DISPLAYPORT (FEMALE)
HDMI (FEMALE)
RJ45 (FEMALE)
3.5MM (FEMALE)
 
 
 
(2) USB A (FEMALE)
USB C (FEMALE)
1.4
2.2
Yes
2
USB 3.2 Gen 2 (Up to 10 Gbps)
No
Cat5/Cat5e/Cat6 Cables
No
No
No
No
No
Thunderbolt 3 (up to 40Gbps short or active cables)
 
CE, FCC, RoHS, REACH
 
3-year limited warranty
 
 
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.