Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 5 Products


BHDBT-001-KJ-GY

Toolless Cat6a Keystone Jack, Gray, TAA

More Info
Check Prices
Cat5/5e; Cat6; Cat6a; HDBaseT
 
Gray
 
 
 
RJ45 (FEMALE)
110 IDC
Type 3 PoE++/UPoE (60W, IEEE 802.3bt)
 
 
Lifetime limited warranty
P162-001-KPA-BK

High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m)

More Info
Check Prices
HDMI
 
Black
Black
1
12
HDMI (MALE)
HDMI (FEMALE)
 
No
No
Lifetime limited warranty
P164-001-KPA-BK

High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, 1 ft. (0.31 m)

More Info
Check Prices
HDMI
 
Black
Black
1
12
HDMI (FEMALE)
HDMI (FEMALE)
 
No
No
Lifetime limited warranty
P169-000-KPA-BK

Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Angled Adapter (F/F), Black

More Info
Check Prices
DisplayPort
 
Black
 
 
 
DISPLAYPORT (FEMALE)
MINI DISPLAYPORT (FEMALE)
 
No
No
Lifetime limited warranty
P169-001-KPA-BK

Mini DisplayPort to DisplayPort Keystone/Panel Mount Adapter Cable (F/F), Angled Connector, 1 ft. (0.3 m)

More Info
Check Prices
DisplayPort
Passive Cable
Black
Black
1
12
DISPLAYPORT (FEMALE)
MINI DISPLAYPORT (FEMALE)
 
No
No
Lifetime limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.