Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA B127A-1A1-BHBH

HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB/IR, PoC, HDR, HDCP 2.2, 230 ft., TAA

More Info
Check Prices
OVERVIEW
Product Type
Extender Kit
Technology
HDMI; Cat5/5e; Cat6; POC; IR
 
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
3840 x 2160 (4K @ 60Hz)
Max 1280 x 720 (720p) Range (ft)
230
Max 1920 x 1080 (1080p) Range (ft)
230
Max 1920 x 1200 Range (ft)
230
Max 2560 x 1600 Range (ft)
230
Max 3840 x 2160 (4K@30Hz) Range (ft)
230
Max 3840 x 2160 (4K@60Hz) Range (ft)
230
Transmitter Video Input
HDMI
Transmitter - Number of Video Outputs
1
Transmitter - Local Display Output
HDMI
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
Range Extension using other Tripp Lite product
170 ft. or 230 ft.
Recommended Cabling
Solid Wire Cat6 Cables (Tripp Lite's N202-Series)
Other Tripp Lite product used to extend range
B127A-010-H or B127A-110-BH
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
230
 
 
 
 
 
 
 
 
AUDIO
Audio Input
HDMI
Audio Output
Toslink; HDMI
Audio Specification
Pass-through audio (LPCM 2.0/5.1/7.1)
INPUT
AC Power Adapter Plug(s)
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 0.6A
AC Power Adapter Output Specs (V / A)
24V / 1A
AC Power Adapter Cord Length (ft.)
4.5
AC Power Adapter Cord Length (m)
1.38
Bus Powered
No
POWER
Power Source Type
AC Adapter
AC Plug Type
NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Power Source
Transmitter or Receiver (Included)
Power Over Cable (PoC) Support
Yes
 
 
CONNECTIONS
Side A - Connector 1
(2) HDMI (FEMALE)
Side A - Connector 2
RJ45 (FEMALE)
Side A - Connector 3
(2) 3.5MM (FEMALE)
Side A - Connector 4
MICRO-USB B (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Side B - Connector 3
(2) USB A (FEMALE)
Side B - Connector 4
TOSLINK (FEMALE); (2) 3.5MM (FEMALE)
Side B - Connector 5
(2) USB A (FEMALE)
Daisy-chainable / Cascadable
No
 
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX: Green (Power); RJ45 Port: Green (Connection), Orange (Activity); RX: Green (Power), RJ45 Port: Green (Connection), Orange (Activity)
PHYSICAL
Material of Construction
Metal
Number of Displays
1
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
Yes
Receiver Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Receiver Unit Weight (kg)
0.45
Transmitter Unit Dimensions (hwd / cm.)
2.7 x 11.5 x 6.24
Transmitter Unit Weight (kg)
0.45
Unit Dimensions (hwd / in.)
2.120 x 4.530 x 2.460
Mounting Details
Wallmount
 
 
 
 
 
 
 
 
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Relative Humidity
0-85% non-condensing
 
 
COMMUNICATIONS
Signal Range (ft.)
230
Transmission Distance
230 ft.
EDID Compatible
Yes
IR Remote Extension Support
Yes
RS-232 Serial Extension Support
No
Consumer Electronics Control (CEC) Supported
Yes
Latency
Zero-Latency
USB Extension Support
Yes
 
 
 
 
 
 
 
 
 
 
 
 
FEATURES & SPECIFICATIONS
USB Specification
USB 1.1 (up to 12 Mbps)
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
No
Multi-Resolution Support
No
Built-In Equalizer
No
Driver Required
No
Recommended Category Cable
Cat6
DIN Mountable
No
 
 
 
STANDARDS & COMPLIANCE
External Power Supply Certifications
CE; FCC; CCC; GS; TUV; UL; cUL
Product Compliance
RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA); UKCA
 
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty
TAA BHDBT3-TRX2

HDBaseT 3.0 Transmitter and Receiver Kit, HDMI 4K 60 Hz (4:4:4), RS-232, IR Control, Up to 328 ft. (100 m), TAA

More Info
Check Prices
OVERVIEW
Product Type
Video Extender
Technology
Cat5/5e; Cat6; HDBaseT; HDMI; IR; USB
Accessory Type
Extender Kit
VIDEO
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max Supported Video Resolution
4096 X 2160 60HZ
Max 1280 x 720 (720p) Range (ft)
328
Max 1920 x 1080 (1080p) Range (ft)
328
Max 1920 x 1200 Range (ft)
328
Max 2560 x 1600 Range (ft)
328
Max 3840 x 2160 (4K@30Hz) Range (ft)
328
 
Transmitter Video Input
HDMI
 
 
Receiver/Transceiver Video Output
HDMI
Receiver - Number of Video Outputs
1
 
Recommended Cabling

N202-Series Cat6 Cables

 
Max Supported Color Depth
36-bit Deep Color
HDR Support
Yes
3D Video Supported
Yes
Chroma Sub Sampling
4:4:4
Maximum Signal Range (ft)
328
Video Ports
HDMI (FEMALE)
Video Ports Details
HDMI 2.0; HDCP 2.3
Max 720P Range (ft)
328
Max 1080P Range (ft)
328
Max 4096 x 2160 (4K) Range (ft)
328
Signal Range (ft)
328
Signal Range (m)
100
Maximum Signal Range Details
328 ft via Cat6
AUDIO
Audio Input
3.5mm; HDMI
Audio Output
3.5mm; HDMI
Audio Specification
Stereo Audio
INPUT
AC Power Adapter Plug(s)
BS 1363 UK; CEE 7/16 Schuko; NEMA 5-15P North America
AC Power Adapter Input Specs (V / Hz / A)
100-240V / 50/60Hz / 1.2A
AC Power Adapter Output Specs (V / A)
12V / 3A
AC Power Adapter Cord Length (ft.)
6
AC Power Adapter Cord Length (m)
1.83
Bus Powered
No
POWER
Power Source Type
AC Adapter with detachable power cord
AC Plug Type
BS1363; CEE 7/16 Schuko; NEMA 5-15P
Power Source
Transmitter and Receiver (Included)
Power Over Cable (PoC) Support
No
AC Adapter
Input: 100-240V, 50/60Hz, 1.2A; Output: 12V, 3.3A, 6ft.
Power Consumption (Watts)
6.45
CONNECTIONS
Side A - Connector 1
HDMI (FEMALE)
Side A - Connector 2
RJ45 (FEMALE)
Side A - Connector 3
3.5MM (FEMALE)
Side A - Connector 4
USB B (FEMALE)
Side B - Connector 1
HDMI (FEMALE)
Side B - Connector 2
RJ45 (FEMALE)
Side B - Connector 3
3.5MM (FEMALE)
Side B - Connector 4
USB A (FEMALE)
 
Daisy-chainable / Cascadable
No
Number of Ports
8
USER INTERFACE, ALERTS & CONTROLS
LED Indicators
TX & RX: x1 Green (Power); TX & RX: x1 Orange (Link); TX x1 Orange (Video In); RX x1 Orange (Video Out)
PHYSICAL
Material of Construction
METAL
Number of Displays
1
Form Factor/Mounting Options
Box; Wall-mount
Rackmountable
No
 
 
 
 
Unit Dimensions (hwd / in.)
1.200 x 5.000 x 4.000
Mounting Details
Wallmount
Color
Black
Receiver Unit Dimensions (hwd / in.)
1.13 x 5.11 x 6.54
Receiver Unit Height (in.)
1.13
Receiver Unit Width (in.)
5.11
Receiver Unit Depth (in.)
6.54
Receiver Unit Weight (lbs.)
1.41
Transmitter Unit Dimensions (hwd / in.)
1.13 x 5.11 x 6.54
Transmitter Unit Weight (lbs.)
1.41
Unit Packaging Type
Box
Unit Weight (lbs.)
9.92
Housing
Metal
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
0-80% non-condensing
Operating Humidity Range
0% TO 80% RH, Non-Condensing
Storage Humidity Range
0% TO 80% RH, Non-Condensing
COMMUNICATIONS
Signal Range (ft.)
328
 
EDID Compatible
No
IR Remote Extension Support
No
RS-232 Serial Extension Support
Yes
Consumer Electronics Control (CEC) Supported
Yes
 
USB Extension Support
No
Maximum Data Rate
300 Mbps
Max 1024 x 768 Range (ft)
328
Max 480P Range (ft)
328
Max 1440 x 900 Range (ft)
328
Max 1080i Range (ft)
328
Max 1920 x 1440 Range (ft)
328
Max 4K UHD Range (ft)
328
Max 480i Range (ft)
328
Max 640 x 480 Range (ft)
328
Max 800 x 600 Range (ft)
328
Max 1600 x 1200 Range (ft)
328
Max 2048 x 1536 Range (ft)
328
FEATURES & SPECIFICATIONS
USB Specification
USB 2.0 (up to 480 Mbps)
10/100 Ethernet Extension Support
No
Integrated/Removable Cable
No
MST Support
No
Mounting Accessory Included
Yes
Multi-Resolution Support
No
Built-In Equalizer
No
Driver Required
No
Recommended Category Cable
Cat6 / Cat 6A
DIN Mountable
No
Data Transfer Rate
300 Mbps
HDCP Specification
2.3
IR Frequency Range
30K~56KHz FULL RANGE
STANDARDS & COMPLIANCE
External Power Supply Certifications
CCC; GS; TUV; UL; RoHS; WEEE; cUL
Product Compliance
CE (Europe); FCC (USA); RoHS; Trade Agreements Act (TAA); WEEE
Product Certifications
NOM (Mexico)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
1-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.