Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Compare Products

Comparing 7 Products


B126-2X2

2 x 2 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 125 ft. (38 m), TAA

More Info
Check Prices
Transceiver
HDMI; IR; Cat5/5e; Cat6
1920x1080 (1080p @ 60Hz)
175
125
125
125
HDMI
2
175ft @ 1080i 125ft @ 1080p
N202-Series Cat6 Patch Cable
B126-110
24-bit True Color
No
Yes
4:4:4
125
 
 
 
 
 
 
 
 
HDMI
Stereo Audio
 
No
 
 
 
AC Adapter
NEMA 1-15P
Unit (Included)
No
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.37
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
 
Source A, B (Orange), Output 1, 2 (Green); RJ45: Green (Connection), Orange (Activity)
Black
Wallmount
2
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Box; Wall-mount
1.20 x 5.0 x 3.90
Box
0.43
Metal
 
 
 
 
 
 
 
 
 
 
 
32 to 104 °F (0 to 40 °C)
32 to 104 °F (0 to 40 °C)
0% to 85%, Non-Condensing
 
 
 
175
175
175
175
175
175
175
175
Yes
No
No
Yes
No
 
 
 
 
 
 
2
(2) HDMI (FEMALE)
3.5MM (FEMALE)
(2) RJ45 (FEMALE)
 
 
1.4
No
No
No
 
 
Tested to FCC, RoHS, REACH
FCC; PSE; TUV; RoHS; UL; cUL
 
1-year limited warranty
B126-4X4

4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft. (53 m), TAA

More Info
Check Prices
Transceiver
HDMI; IR; Cat5/5e; Cat6
1920x1080 (1080p @ 60Hz)
175
125
125
125
HDMI
4
175ft @ 1080i 125ft @ 1080p
N202-Series Cat6 Patch Cable
B126-110
24-bit True Color
No
Yes
4:4:4
175
 
 
 
 
 
 
 
 
HDMI
Stereo Audio
 
No
 
 
 
AC Adapter
NEMA 1-15P
Unit (Included)
No
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A, 4.5 ft.
100-240V / 50-60Hz / 1.0A
5V/3A
4.5
1.37
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
 
Source A, B, C, D (Orange), Output 1, 2, 3, 4 (Green); RJ45: Green (Connection), Orange (Activity)
Black
Wallmount
4
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Box; Wall-mount
1.20 x 5.9 x 3.90
Box
0.6
Metal
 
 
 
 
 
 
 
 
 
 
 
32 to 104 °F (0 to 40 °C)
32 to 104 °F (0 to 40 °C)
0% to 85%, Non-Condensing
 
 
 
175
175
175
175
175
175
175
175
Yes
No
No
Yes
No
 
 
 
 
 
 
4
(4) HDMI (FEMALE)
 
(4) RJ45 (FEMALE)
 
 
1.4
No
No
No
 
 
Tested to FCC, RoHS, REACH
FCC; PSE; TUV; RoHS; UL; cUL
 
1-year limited warranty
B140-202

2x2 DVI over Cat5/Cat6 Matrix Splitter Switch, Video Transmitter, Up to 200 ft. (60 m), TAA

More Info
Check Prices
Extender Kit
DVI; Cat5/5e; Cat6
1920x1080 (1080p @ 60Hz)
200
150
150
150
DVI-I
2
175ft @ 1024 x 768 XGA 125ft @ 1920 x 1080 UXGA
N202-Series Cat6 Patch Cable
B140-110
 
No
Yes
 
200
200 ft @ 1024 x 768 XGA
150 ft @ 1920 x 1080 UXGA
 
 
 
 
 
 
 
 
 
 
No
 
 
 
AC Adapter
NEMA 1-15P
Unit (Included)
No
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
100-240V / 50-60Hz / 0.5A
5V/2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
 
Power (Green); Output 1, 2 (Orange); RJ45 ports: Green (Connection), Orange (Data Transmission)
Black
Wallmount
2
 
Box; Wall-mount
1.2 x 5.0 x 3.9
Box
0.8
Metal
 
 
 
 
 
 
 
 
 
 
 
32 to 104 °F (0 to 40 °C)
5 to 122 °F (-15 to 50 °C)
0% to 85%, Non-Condensing
 
 
 
200
200
200
150
200
200
200
200
Yes
No
No
Yes
No
 
 
 
 
 
 
2
(2) DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK)
 
(2) RJ45 (FEMALE)
 
 
 
No
No
No
 
 
Tested to FCC, RoHS, REACH
FCC; PSE; TUV; UL; cUL
 
1-year limited warranty
B119-002-UHD

2-Port HDMI Switch with Remote Control - 4K @ 60 Hz, 4:4:4, HDR, 3D, HDCP 2.2, EDID

More Info
Check Prices
 
HDMI; IR
4K @ 60Hz (3840 x 2160)
 
 
 
 
 
 
 
 
 
48-bit Deep Color
Yes
Yes
 
 
 
 
 
 
 
 
 
 
 
DTS-HD, Dolby TrueHD and 7.1 Channel Surround Sound
 
No
100; 110; 120; 125; 127; 200; 208; 220; 230; 240
2.15
0.26
 
 
 
 
Input: 100-240V, 50/60Hz, 0.3A; Output: 5V, 1A, 5 ft.
100-240V / 50Hz/60Hz / 0.3A
5V / 1A
5
1.5
OD: 5.5 x 2.1 x 10mm, Positive Pin, Negative Sleeve
1.7
AS/NZS 3112 Australia; BS 1363 UK; CEE 7/16 Schuko; NEMA 1-15P North America
Red (Power), (x2) Green (Connection)
Black
 
 
 
 
0.8 x 3.1 x 2
Box
0.24
 
Steel
 
 
 
 
 
 
 
 
 
No
32 to 104°F (0 to 40°C)
14 to 176°F (-10 to 80°C)
 
10% to 85 % RH, Non-Condensing
5% to 90% RH, Non-Condensing
5.8 BTU/Hr
 
 
 
 
 
 
 
 
Yes
Yes
 
Yes
 
 
 
 
 
Push Buttons
 
2
(2) HDMI (FEMALE)
 
HDMI (FEMALE)
 
 
2.2
No
 
 
 
Pushbutton; Remote Selector
CE, FCC, RoHS, REACH
BS; C-Tick; CB; CE; DOE; FCC; GS; RoHS; UL; cUL
 
3-year limited warranty
B119-2X2

2x2 HDMI Matrix Switch with Remote Control - 1080p @ 60 Hz (HDMI 2xF/2xF), TAA

More Info
Check Prices
 
HDMI; IR
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
 
1920x1080 (1080p)
 
 
 
 
 
 
 
 
 
 
 
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A
 
 
 
 
 
 
 
 
Black
Yes
 
 
 
1.2 x 9.2 x 3.9
 
1.45
 
 
 
 
 
 
 
 
 
 
 
Yes
 
 
 
 
 
 
 
 
 
 
 
 
 
 
Yes
 
Yes
 
 
60
 
 
 
Push Buttons
Yes
2
(2) HDMI (FEMALE)
 
(2) HDMI (FEMALE)
 
 
 
 
 
 
 
 
 
 
 
3-year limited warranty
BHDBT-T-SI-4X2

HDBaseT HDMI over Cat5/6/6a Extender, Matrix Transmitter,Serial and IR,4K x 2K 30 Hz UHD / 1080p 60 Hz, 4 Input, 2 Output, Up to 500 ft. (152 m), TAA

More Info
Check Prices
Transmitter
HDBaseT; HDMI; IR; Cat5/5e; Cat6
3840x2160 (4K @ 30Hz)
500
500
500
500
HDMI
 
 
HDMI
 
36-bit Deep Color
No
Yes
 
500
 
 
 
 
500
328
328
 
HDMI
7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD
HDMI
No
 
 
 
AC Adapter
NEMA 1-15P
Unit (Included)
No
Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A
100-240V / 50-60Hz / 0.5A
5V/3A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
 
 
Black
Wallmount
4
 
Box; Wall-mount
1.2 x 9.3 x 3.9
Box
3.5
Metal
 
 
 
 
 
 
1.7 x 17.3 x 4.7
 
3.5
3.5lbs
 
0 to 40 C (32 to 104 F)
-20 to 60 C (-4 to 140 F)
20 to 90%
20 to 90%
20 to 90%
 
500
500
500
500
500
500
500
500
Yes
Yes
Yes
Yes
No
 
 
328
328
 
 
4
(4) HDMI (FEMALE)
DB9 (FEMALE)
(2) RJ45 (FEMALE)
 
 
1.4
No
No
No
 
 
Tested to FCC, RoHS, REACH
UL; cUL; RoHS; FCC
CE, FCC, RoHS, REACH
1-year limited warranty
B160-103-HDSI

3 Port HDMI over Cat5/6 Switch/Extender Kit, 1080p 60 Hz, Serial and IR Control, 656 ft. (200 m), TAA

More Info
Check Prices
Extender Kit
DVI; HDMI; IR; A/V over IP; Cat5/5e; Cat6
1920x1080 (1080p @ 60Hz)
 
 
328
328
HDMI
3
328ft
N202-Series Cat6 Patch Cable
network switch
24-bit True Color
No
Yes
 
328
328 ft via Cat6
275 ft via Cat5e
HDMI
HDMI
1
 
 
 
 
HDMI
Stereo Audio
HDMI
No
 
 
 
AC Adapter
NEMA 1-15P; BS1363; CEE 7/16 Schuko; AS/NZS 3112
Transmitter and Receiver (Included)
No
 
100-240V / 50-60Hz / 1.0A
5V/2A
4.5
1.4
OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
 
 
TX & RX: RJ45 (Green / Power, Orange / Signal), Channel Signal (Red), Power (Green)
Black
Wallmount
3
Can DIN Mount using Tripp Lite Bracket  B110-DIN-02 
Box; Wall-mount
 
Box
 
Metal
Metal
2.97 x 10 x 12.8
1.17 x 3.94 x 5.04
1.4993
0.2
2.97 x 10 x 12.8
1.17 x 3.94 x 5.04
1.4993
0.2
 
 
32 to 104 °F (0 to 40 °C)
5 to 122 °F (-15 to 50 °C)
0% to 85%, Non-Condensing
 
 
 
 
 
 
 
 
 
 
 
Yes
Yes
Yes
Yes
No
656
2-3 seconds
 
 
 
 
 
(6) HDMI (FEMALE)
(3) RJ45 (FEMALE)
(1) HDMI (FEMALE)
(6) 3.5MM (FEMALE)
(1) RJ45 (FEMALE)
1.4
No
No
No
CAT6
 
Tested to CE, FCC, RoHS, REACH
BSMI; CB; CCC; CE; FCC; GS; PSE; RCM; TUV; UL; cUL
 
1-year limited warranty
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.