Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Power / Hot-Swap

3.2 3.8kW Single Phase Hot Swap PDU 200 240V 16A 6 C13 2 C19 2 C20 200 240V Input 6ft Cords 2U Rack Mount PDUBHV20

3.2-3.8kW Single-Phase Hot-Swap PDU, 200-240V 16A (6-C13, 2-C19) 2-C20, 200-240V Input, 6ft Cords 2U Rack-Mount

  • Type: Hot-Swap
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: IEC-320 C20
  • Outlet Types: (6) C13; (3) C19
2 2.4kW Single Phase Hot Swap PDU 200 240V 10A Outlets 8 C13 2 C14 200 240V Input 6ft Cords 2U Rack Mount PDUBHV10

2-2.4kW Single-Phase Hot-Swap PDU, 200-240V 10A Outlets (8-C13), 2-C14, 200-240V Input, 6ft Cords 2U Rack-Mount

  • Type: Hot-Swap
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 200; 208; 220; 230; 240
  • Plug Type: IEC-320 C14
  • Outlet Types: (9) C13
1.9kW Single Phase Hot Swap PDU 120V 20A Outlets 4 5 15R 4 5 15 20R 2 5 20P 10ft 6ft Cords 2U Rack Mount PDUB20

1.9kW Single-Phase Hot-Swap PDU, 120V 20A Outlets (4-5-15R, 4-5-15/20R) 2 5-20P, 10ft & 6ft Cords 2U Rack-Mount

  • Type: Hot-Swap
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-20P
  • Outlet Types: (4) 5-15/20R; (4) 5-15R
1.44kW Single Phase Hot Swap PDU 120V 15A Outlets 8 5 15R 2 5 15P 10ft 6ft Cords 2U Rack Mount PDUB15

1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount

  • Type: Hot-Swap
  • Phase: Single-Phase
  • Form Factor: Horizontal (2U)
  • Input Voltage: 100; 120; 127
  • Plug Type: NEMA 5-15P
  • Outlet Types: (8) 5-15R
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.