Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Management Solutions / PowerAlert Network Management System (NMS)

PowerAlert Network Management System is for advanced users only. PowerAlert Network Management System can monitor and control up to 250 SNMP-enabled devices, including UPS systems with a WEBCARDLX or an SNMPWEBCARD*, UPS systems that appear on the network via PowerAlert Local (or previous versions of PowerAlert*) and network-enabled PDUs*. All the functions available through the PowerAlert Local console will be available for the remote devices and also for local devices that are directly connected to the host computer.

* Software or firmware version 12.04.0040 and above

Features

Reduces Deployment Time

  • Mass Configuration of Devices – PowerAlert saves time and money by allowing managers to mass-configure multiple remote device settings from a single location.
  • Device Auto-Discovery – Managers can set PowerAlert to auto-discover UPS and PDU devices in specific network segments or IP address ranges.

Reduces Troubleshooting Time

  • Alarm History – PowerAlert speeds up alarm resolution by pooling all network alarms into a single, sortable easy-to-read list. Alarm entries feature intuitive color coding, including white (normal), yellow (warning) and red (critical).
  • "Recommended Action" Messaging – PowerAlert takes the guesswork out of how to respond to alarms. When managers select a device from the Network Management Screen, the device's real-time power status is displayed along with the alarm's "cause" and recommended "response."

Simplifies Network Power Management

  • SNMP Control – Any UPS or switched PDU with a USB or serial connection can be monitored via SNMP. PowerAlert's built-in SNMP agent can make even a basic desktop UPS a monitored device on your network, visible to the PowerAlert NMS or any third-party NMS such as HP OpenView.
  • Alarm Notification – PowerAlert keeps managers continuously apprised of network power conditions through emails and SNMP traps, enabling them to proactively manage power problems before they affect productivity.
  • Individual Outlet Control – PowerAlert lets managers reboot locked devices or preserve runtime for more critical equipment by remotely controlling the power outlets of UPS and power distribution units that offer outlet control capability. Select UPS and PDU devices can also be configured to perform custom, sequential startup and shutdown sequences.
  • Redundant UPS System Management – PowerAlert can manage multiple UPS systems connected to a single load. For example, when two UPS systems are connected to separate power supplies on a server, PowerAlert can be configured to gracefully shutdown the server only after battery power is exhausted on both UPS systems.
  • Network Shutdown Commands – When a UPS communicates with PowerAlert software, other computers on the network may also be dependent on the condition of the UPS. With PowerAlert Network Shutdown Agent installed, these dependent systems can listen for an outage and automatically shut down before UPS battery power is exhausted. PowerAlert can also execute custom scripts upon any alarm condition.
  • Convenient Web-Browser Access – With the addition of the optional SNMP Web/Card, network managers can control network resources from a secure, password-protected browser session (HTTP or HTTPS).

Special Note for Cisco Customers: Eaton's PowerAlert Software (version 12.5 or better) has tested compatible with Cisco CallManager, versions 4.0 and 4.1, Cisco 7600 Series Routers, 7500 Series Routers and Catalyst 65XX Layer 3 Switch. Eaton PowerAlert Software, version 12, has tested compatible with Cisco CallManager, versions 3.3(4)-MCS and 4.0(2)-MCS.

Requirements

Eaton's PowerAlert Software allows users to monitor and control connected UPS systems. PowerAlert works with multiple computing platforms, including Microsoft Windows and Linux. For complete installation instructions, please refer to: PowerAlert Installation Guide

The minimum system requirements for each PowerAlert component are:

Windows 7, 8, 10 (32 & 64 bit), Server 2008, 2012, 2016 (32 & 64 bit)

  • Pentium 4 CPU
  • 512 MB RAM
  • TCP/IP network connection
  • PowerAlert NMS includes a Mass Update feature that permits upgrading dozens of SNMPWEBCARD's firmware quickly and easily

Linux

  • Fedora 8 or OpenSUSE 11
  • Eaton SNMPWEBCARD or supported PowerAlert Local system (12.04.0040 and above)
  • Available TTY port
  • Open 3664, 3665 and 162 ports (any firewall)
  • Root user (required for installation)
  • Supported local UPS with an RS232 or USB interface (optional)

Please visit our Software Downloads section for the latest updates. Your operating system may also be supported by a previous version of PowerAlert.

Getting Help with PowerAlert

Before contacting Eaton Technical Support, please refer to Section 8 - Troubleshooting of the PowerAlert User Manual for possible solutions.

If you are still unable to resolve the problem, you can reach Eaton Technical Support here:

Phone: +1 (773) 869-1234
Monday through Friday
7:00 AM to 6:00 PM CST (Central Standard Time)
Contact Technical Support

Medium-to-Large Network Configurations

Computer(s) Connected to UPS via Local Area Network:

To monitor and control a UPS or PDU over the Internet via a browser, the device must have an SNMP Network Card (e.g. WEBCARDLX) installed.

PowerAlert Network Management Software (PANMS) - click thumbnails to enlarge

Multi-Device Management

Discover and display the status of Eaton devices on your network.

Tree View

Organize discovered devices to simplify centralized management.

SNMP Tab View

Create and configure one or more SNMP Trap recipients.

Event Log

View events that have occurred related to the networked Eaton devices.

Email Tab View

Create and configure one or more email recipients.

Event Log Email Configuration

Configure the frequency at which the event log can be emailed to one or more contacts.


Windows 7, 8, 10 (32 & 64 bit), Server 2008, 2012, 2016 (32 & 64 bit)

PowerAlert Network Management System (NMS) Software 12.4.59 (Build 16764) for Windows [ 18.5 MB / EXE ]

Download

Linux (Fedora 8)

PowerAlert Network Management System (NMS) Software 12.04.0053-1 for Linux Fedora 8 [ 55 MB / RPM ]

Download

Linux (OpenSUSE11)

PowerAlert Network Management System (NMS) Software 12.04.0053-1 for Linux OpenSUSE11 [ 55 MB / RPM ]

Download
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.